Your dashboard services.
Register to access all tools.

UGKF

  • Plug-in surge protective adapter for easy retrofitting
  • Plugs directly into coaxial terminal equipment
  • Integrated indirect shield earthing avoids ground loops

Details

DGA BNC VC ... can be easily adapted due to BNC connection.
lorem ipsum
UGKF BNC can be directly plugged into the interfaces of terminal equipment.
lorem ipsum
UL listing for country-specific use.
lorem ipsum
DGA BNC VC... can be easily mounted on DIN rails or walls.
lorem ipsum

UGKF BNC

Two-stage surge arrester with indirect shield earthing for protecting video cameras and Arcnet with BNC connection to avoid ground loops.

1 Product

Part No. 929010 UGKF BNC

GTIN 4013364039940, Customs tariff No. (EU): 85363010, Gross weight: 67.70 g, PU: 1.00 Stk


Images

Additional information

Two-stage surge arrester UGKF BNC
Surge arrester UGKF, SPD class TYPE 2/P1,
tested acc. to EN 61643-21 for the protection of
video cameras and Arcnet systems, with coaxial
BNC connection
Max. continuous operating voltage (d.c.): 8 V
C2 Nominal discharge current (8/20 µs) line-shield: 2.5 kA

Brand: DEHN
Type: UGKF BNC
Part No.: 929010
or equivalent.

Certificates

 

Technical data

SPD class T
Max. continuous operating voltage (d.c.) (UC ) 8 V
Nominal current (IL ) 0.1 A
C2 Nominal discharge current (8/20 µs) line-shield (In ) 2.5 kA
Insertion loss at 300 MHz (50 ohms) ≤ 3 dB
Return loss at 40 MHz (50 ohms) ≥ 20 dB
Insertion loss at 265 MHz (75 ohms) ≤ 3 dB
Return loss at 40 MHz (75 ohms) ≥ 20 dB
Approvals CSA, UL

Product 929010 was added to Notepad.

Product 929010 was added to the cart.


back to top