Part No. 907995 MB2 10 LSA
GTIN 4013364033528, Customs tariff No. (EU): 85389099, Gross weight: 228.00 g, PU: 1.00 Stk
Technical data
Dimensions | 223 x 105 x 42 mm |
Part No. 907994 AW2 LSA
GTIN 4013364033511, Customs tariff No. (EU): 82055980, Gross weight: 105.20 g, PU: 1.00 Stk
Technical data
Colour | white ○ |
Part No. 907997 AL2 10DA LSA
GTIN 4013364033542, Customs tariff No. (EU): 85369010, Gross weight: 51.40 g, PU: 1.00 Stk
Technical data
Test standards | DIN 47608-1, -2 |
Diameter of solid conductors | 0.40-0.80 mm |
Conductor diameter with insulation | 0.70-1.50 mm |
Part No. 907996 TL2 10DA LSA
GTIN 4013364033535, Customs tariff No. (EU): 85369010, Gross weight: 60.00 g, PU: 1.00 Stk
Technical data
Test standards | DIN 47608-1, -2 |
Approvals | compliance with DTAG TS 0272/96 |
Diameter of solid conductors | 0.40-0.80 mm |
Conductor diameter with insulation | 0.70-1.50 mm |
Part No. 907993 EL2 38EA LSA
GTIN 4013364048584, Customs tariff No. (EU): 85369010, Gross weight: 59.80 g, PU: 1.00 Stk
Technical data
Earthing via | earthing conductor with M4 ring cable lug |
Diameter of solid conductors | 0.40 - 0.80 mm |
Conductor diameter with insulation | 0.70 - 1.50 mm |
Colour | red ● |
Routing Module for Disconnection Blocks with LSA Spring-Loaded Terminal
DIN rail mounted routing module with LSA disconnection block of the 2/10 series as well as spring-loaded terminals for variable wire connection. DPL and DEHNrapid LSA surge arresters can be plugged into the routing module.
1 Product
Part No. 907991 TL2 10DA CC
GTIN 4013364112988, Customs tariff No. (EU): 85389099, Gross weight: 213.20 g, PU: 1.00 Stk
Technical data
Carrying capacity of connection components D1 Total lightning impulse current (10/350 µs) (Iimp ) | 5 kA |
For mounting on | 35 mm DIN rails acc. to EN 60715 |
Connection (input / output) | spring or LSA / spring or LSA |
Earthing via | DIN rail / flat connector 6.3 mm |
Diameter of solid conductors | 0.40-0.80 mm |
Conductor diameter with insulation | 0.70-1.60 mm |