DPL 10 G3
:quality(98)/dehn-international.com/store/f/28477857/HDVORSCHAU/907214a1_16-9.jpg)
:quality(98)/dehn-international.com/store/f/28477857/HDVORSCHAU/907214a1_16-9.jpg)
- Suitable for disconnection or terminal blocks of LSA systems of the 2/10 series
- Equipped with individually tested gas discharge tubes for ten pairs
- Individually exchangeable protection elements (gas discharge tubes)
Details
:quality(98)/dehn-international.com/store/f/28477858/HDVORSCHAU/907214a2.jpg)
:quality(98)/dehn-international.com/store/f/28477858/HDVORSCHAU/907214a2.jpg)
:quality(98)/dehn-international.com/store/f/28477859/HDVORSCHAU/907214az_E.jpg)
:quality(98)/dehn-international.com/store/f/28477859/HDVORSCHAU/907214az_E.jpg)
DPL 10 G3
Plug-in SPD block for ten pairs with three-pole gas discharge tubes for almost all applications. FSD arresters feature a fail-safe function and an additional visual indication when the fail-safe function has been activated. Thus, it can be immediately identified whether an arrester has to be replaced.
2 Products
Part No. 907214 DPL 10 G3 110
GTIN 4013364100879, Customs tariff No. (EU): 85363010, Gross weight: 71.30 g, PU: 1.00 Stk
Technical data
SPD class | B |
Max. continuous operating voltage (d.c.) (Uc ) | 180 V |
Nominal current (IL ) | 0.4 A |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |
Part No. 907216 DPL 10 G3 110 FSD
GTIN 4013364106680, Customs tariff No. (EU): 85363010, Gross weight: 70.80 g, PU: 1.00 Stk
PredecessorTechnical data
SPD class | B |
Fault indication | visual, colour change |
Max. continuous operating voltage (d.c.) (Uc ) | 180 V |
Nominal current (IL ) | 0.4 A |
C2 Total nominal discharge current (8/20 µs) (In ) | 10 kA |