Your dashboard services.
Register to access all tools.

Stripping tool for HVI light Conductors / HVI Conductors

Tool for stripping the grey sheath and the semi-conductive sheath and the PE insulation of the HVI light Conductor, HVI Conductor (outer diameter 20 mm).
  • Tool consists of a handle and various exchangeable cutting heads
  • Stripping length of HVI light Conductor, HVI Conductor is adjustable in steps of 0.2 mm (lock points) using the knob in the handle. The dial on the handle shows the length set.
HandlingPosition the cutting head at the cut-off end of the conductor and turn clockwise with light pressure to cut/strip it. The cutting head can be exchanged without tools via the bayonet coupling.

HVI strip 20

For HVI light and HVI Conductors (handle + cutting head).

1 Product

Part No. 597220 HVI STRIP 20

GTIN 4013364144972, Customs tariff No. (EU): 82055980, Gross weight: 330.00 g, PU: 1.00 Stk


Images

Additional information



Brand: DEHN
Type: HVI STRIP 20
Part No.: 597220
or equivalent.

 

Technical data

Diameter Ø conductor 20 mm
Material of moulded part plastic
Material of blade StSt

Product 597220 was added to Notepad.

Product 597220 was added to the cart.


HVI head 20

For HVI light and HVI Conductors (cutting head).

1 Product

Part No. 597120 HVI HEAD 20

GTIN 4013364142497, Customs tariff No. (EU): 82055980, Gross weight: 100.00 g, PU: 1.00 Stk


Images

Additional information



Brand: DEHN
Type: HVI HEAD 20
Part No.: 597120
or equivalent.

 

Technical data

Diameter Ø conductor 20 mm
Material of moulded part plastic
Material of blade StSt

Product 597120 was added to Notepad.

Product 597120 was added to the cart.


back to top