Your dashboard services.
Register to access all tools.

Protection Module for DEHNrail modular

  • High discharge capacity due to heavy-duty zinc oxide varistor / spark gap combination
  • High reliability due to "Thermo Dynamic Control" disconnector with dual monitoring
  • Energy coordination with other arresters of the Red/Line product family
  • Easy replacement of protection modules without tools due to module locking system with module release button
  • Operating state / fault indication by green / red indicator flag in the inspection window
  • The plug-in protection module can be replaced without the need to de-energise and without removing the distribution board cover
  • Vibration and shock-tested in accordance with EN 60068-2

Protection Module for DEHNrail M 2P

Protection module with integrated Y protection circuit.

5 Products

Part No. 953011 DR MOD 30

GTIN 4013364109636, Customs tariff No. (EU): 85363030, Gross weight: 34.00 g, PU: 1.00 Stk


Images

Additional information

DEHNrail M 2P DR MOD 30 protection module
Pluggable protection module for DEHNrail M 2P 30 (FM)
of the Red/Line series according to EN 61643-11
With integrated Y protective circuit
Max. continuous operating voltage: 30 V a.c./d.c.
Total discharge current: 2 kA
Voltage protection level (L/N): < 0.18 kV

Brand: DEHN
Type: DR MOD 30
Part No.: 953011
or equivalent.

Certificates

 

Technical data

Nominal discharge current (8/20 µs) (In ) 1 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 2 kA
Max. continuous operating voltage (a.c.) (UC ) 30 V

Product 953011 was added to Notepad.

Product 953011 was added to the cart.

Part No. 953012 DR MOD 60

GTIN 4013364109643, Customs tariff No. (EU): 85363030, Gross weight: 34.40 g, PU: 1.00 Stk


Images

Additional information

DEHNrail M 2P DR MOD 60 protection module
Pluggable protection module for DEHNrail M 2P 60 (FM)
of the Red/Line series according to EN 61643-11
With integrated Y protective circuit
Max. continuous operating voltage: 60 V a.c./d.c.
Total discharge current: 2 kA
Voltage protection level (L/N): < 0.35 kV

Brand: DEHN
Type: DR MOD 60
Part No.: 953012
or equivalent.

Certificates

 

Technical data

Nominal discharge current (8/20 µs) (In ) 1 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 2 kA
Max. continuous operating voltage (a.c.) (UC ) 60 V

Product 953012 was added to Notepad.

Product 953012 was added to the cart.

Part No. 953013 DR MOD 75

GTIN 4013364109650, Customs tariff No. (EU): 85363030, Gross weight: 32.40 g, PU: 1.00 Stk


Images

Additional information

DEHNrail M 2P DR MOD 75 protection module
Pluggable protection module for DEHNrail M 2P 75 (FM)
of the Red/Line series according to EN 61643-11
With integrated Y protective circuit
Max. continuous operating voltage: 75 V a.c./d.c.
Total discharge current: 4 kA
Voltage protection level (L/N): < 0.4 kV

Brand: DEHN
Type: DR MOD 75
Part No.: 953013
or equivalent.

Certificates

 

Technical data

Nominal discharge current (8/20 µs) (In ) 2 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 4 kA
Max. continuous operating voltage (a.c.) (UC ) 75 V

Product 953013 was added to Notepad.

Product 953013 was added to the cart.

Part No. 953014 DR MOD 150

GTIN 4013364109667, Customs tariff No. (EU): 85363030, Gross weight: 32.80 g, PU: 1.00 Stk


Images

Additional information

DEHNrail M 2P DR MOD 150 protection module
Pluggable protection module for DEHNrail M 2P 150 (FM)
of the Red/Line series according to EN 61643-11
With integrated Y protective circuit
Max. continuous operating voltage: 150 V a.c./d.c.
Total discharge current: 4 kA
Voltage protection level (L/N): < 0.64 kV

Brand: DEHN
Type: DR MOD 150
Part No.: 953014
or equivalent.

Certificates

 

Technical data

Nominal discharge current (8/20 µs) (In ) 2 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 4 kA
Max. continuous operating voltage (a.c.) (UC ) 150 V

Product 953014 was added to Notepad.

Product 953014 was added to the cart.

Part No. 953010 DR MOD 255

GTIN 4013364108295, Customs tariff No. (EU): 85363030, Gross weight: 35.00 g, PU: 1.00 Stk


Images

Additional information

DEHNrail M 2P DR MOD 255 protection module
Pluggable protection module for DEHNrail M 2P 255 (FM)
of the Red/Line series according to EN 61643-11
With integrated Y protective circuit
Max. continuous operating voltage: 255 V a.c./d.c.
Total discharge current: 5 kA
Voltage protection level (L/N): < 1.25 kV

Brand: DEHN
Type: DR MOD 255
Part No.: 953010
or equivalent.

Certificates

 

Technical data

Nominal discharge current (8/20 µs) (In ) 3 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 5 kA
Max. continuous operating voltage (a.c.) (UC ) 255 V

Product 953010 was added to Notepad.

Product 953010 was added to the cart.


Protection Module for DEHNrail M 4P

Four-pole protection module with integrated protective circuit.

2 Products

Part No. 953020 DR MOD 4P 255

GTIN 4013364117440, Customs tariff No. (EU): 85363030, Gross weight: 76.49 g, PU: 1.00 Stk


Images

Additional information

DEHNrail M 4P DR MOD 4P 255 protection module
Pluggable protection module for DEHNrail M 4P 255 (FM)
of the Red/Line series according to EN 61643-11
Max. continuous operating voltage: 255 V a.c./d.c.
Total discharge current: 8 kA
Voltage protection level (L/N): < 1 kV

Brand: DEHN
Type: DR MOD 4P 255
Part No.: 953020
or equivalent.

Certificates

 

Technical data

Nominal discharge current (8/20 µs) (In ) 3 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 8 kA
Max. continuous operating voltage (a.c.) (UC ) 255 V

Product 953020 was added to Notepad.

Product 953020 was added to the cart.

Part No. 953021 DR MOD 4P 255 SN1871

GTIN 4013364353077, Customs tariff No. (EU): 85363030, Gross weight: 61.00 g, PU: 1.00 Stk


Images

Additional information

Protection module DEHNrail M 4P DR MOD 4P 255 SN1871
Pluggable protection module for DR M 4P 255 SN1872 FM
of the Red/Line series according to EN 61643-11
Max. continuous operating voltage: 255 V a.c./d.c.
Total discharge current: 8 kA
Voltage protection level (L/N): < 1 kV

Brand: DEHN
Type: DR MOD 4P 255 SN1871
Part No.: 953021
or equivalent.

Certificates

 

Technical data

Nominal discharge current (8/20 µs) (In ) 3 kA
Total discharge current (8/20 µs) [L+N-PE] (Itotal ) 8 kA
Max. continuous operating voltage (a.c.) (UC ) 255 V

Product 953021 was added to Notepad.

Product 953021 was added to the cart.


back to top