Your dashboard services.
Register to access all tools.

Roof Conductor Holders with Adhesive Pad

For installing air-termination systems, e.g. on trapezoidal roofs.
The conductor holder can be used on smooth (unstructured) surfaces such as metal roofs / metal surfaces. The conductor holders are stuck to the roof (remove protective backing).

Clean the surface with the special cleaning liquid (Part No. 297 199) as indicated in the installation instructions.
One litre of the special cleaner is sufficient for approx. 1000 adhesive pads.
The roof conductor holders shall be installed at a temperature of ≥ +15 °C.
Robust, weather-resistant and UV-stabilsed type, halogen-free.

With conductor holder DEHNsnap

1 Product

Part No. 297110 DLH DS 8 H36 KP67 K GR

GTIN 4013364100886, Customs tariff No. (EU): 85389099, Gross weight: 34.72 g, PU: 50.00 Stk


Images

Additional information

Roof conductor holder with adhesive pad (DEHNsnap)
Roof conductor holder with adhesive pad for installing air-termination systems, e.g. on trapezoidal tin roofs.

The conductor holder can be used on smooth (unstructured) surfaces such as metal roofs / metal surfaces.

The conductor holders are stuck to the roof (remove protective backing).
Material of roof conductor holder: plastic
Material of conductor holder: plastic
Conductor support Rd: 8 mm
Colour of conductor holder: grey ●

Brand: DEHN
Type: DLH DS 8 H36 KP67 K GR
Part No.: 297110
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder plastic
Colour of roof conductor holder grey
Material of conductor holder plastic
Conductor support Rd 8 mm
Height of conductor holder 36 mm
Colour of conductor holder grey
Conductor routing loose
Dimensions Ø67 mm

Product 297110 was added to Notepad.

Product 297110 was added to the cart.


With conductor holder DEHNgrip

1 Product

Part No. 297120 DLH DG 8 H32 KP67 V2A K GR

GTIN 4013364100916, Customs tariff No. (EU): 85389099, Gross weight: 46.00 g, PU: 50.00 Stk


Images

Additional information

Roof conductor holder with adhesive pad (DEHNgrip)
Roof conductor holder with adhesive pad for installing air-termination systems, e.g. on trapezoidal tin roofs.

The conductor holder can be used on smooth (unstructured) surfaces such as metal roofs / metal surfaces.

The conductor holders are stuck to the roof (remove protective backing).
Material of roof conductor holder: plastic
Material of conductor holder: StSt
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DG 8 H32 KP67 V2A K GR
Part No.: 297120
or equivalent.

 

Technical data

Material of roof conductor holder plastic
Colour of roof conductor holder grey
Material of conductor holder StSt
Conductor support Rd 8 mm
Height of conductor holder 32 mm
Conductor routing loose
Dimensions Ø67 mm
Standard EN 62561-4

Product 297120 was added to Notepad.

Product 297120 was added to the cart.


back to top