Your dashboard services.
Register to access all tools.

Roof Conductor Holders for Flat Roofs with Fixing Holes

For installing air-termination systems on flat roofs and walls.

Type St/tZn, large

With conductor holder DEHNQUICK, fixed conductor routing, height up to the centre of the conductor of 60 mm.

1 Product

Part No. 202060 DLH DQ 6.10 GP100X100 STTZN

GTIN 4013364022263, Customs tariff No. (EU): 85389099, Gross weight: 230.96 g, PU: 1.00 Stk


Images

Additional information

Roof conductor holder for flat roofs with fixing holes
Roof conductor holder for flat roofs with fixing holes
for installing air-termination systems on flat
roofs and walls
With DEHNQUICK conductor holder
Material of roof conductor holder: St/tZn
Dimensions: 100 x 100 mm
Material of conductor holder: St/tZn

Brand: DEHN
Type: DLH DQ 6.10 GP100X100 STTZN
Part No.: 202060
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder St/tZn
Dimensions 100 x 100 mm
Fixing [4x] Ø4 / [4x] Ø10 mm
Material of conductor holder St/tZn
Conductor support Rd 6-10 mm

Product 202060 was added to Notepad.

Product 202060 was added to the cart.


Type St/tZn, small

With conductor holder DEHNQUICK, fixed conductor routing, height up to the centre of the conductor of 60 mm.

1 Product

Part No. 202030 DLH DQ 6.10 GP50X60 STTZN

GTIN 4013364022362, Customs tariff No. (EU): 85389099, Gross weight: 116.30 g, PU: 50.00 Stk


Images

Additional information

Roof conductor holder for flat roofs with fixing holes
Roof conductor holder for flat roofs with fixing holes
for installing air-termination systems on flat
roofs and walls
With DEHNQUICK conductor holder
Material of roof conductor holder: St/tZn
Dimensions: 50 x 60 mm
Material of conductor holder: St/tZn

Brand: DEHN
Type: DLH DQ 6.10 GP50X60 STTZN
Part No.: 202030
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder St/tZn
Dimensions 50 x 60 mm
Fixing [4x] Ø5.2 mm
Material of conductor holder St/tZn
Conductor support Rd 6-10 mm

Product 202030 was added to Notepad.

Product 202030 was added to the cart.


Round fixing plate, St/tZn, large

Plate with threaded bolt M8, e.g. for DEHNsnap or DEHNhold for use on, e.g. roofing felt, concrete, steel and brickwork.

1 Product

Part No. 297015 BP D100 GBM8 4XB10 4XB4 STTZN

GTIN 4013364023383, Customs tariff No. (EU): 73269098, Gross weight: 135.40 g, PU: 25.00 Stk


Images

Additional information

Roof conductor holder for flat roofs with fixing holes
Roof conductor holder for flat roofs with fixing holes for installation of air-termination systems on flat
roofs and walls
Plate with threaded bolt M8, e.g. for DEHNsnap or twin screw cleat,
for use on, e.g. roofing felt, concrete, steel and brickwork
Material of roof conductor holder: St/tZn
Dimensions: approx. Ø100 mm

Brand: DEHN
Type: BP D100 GBM8 4XB10 4XB4 STTZN
Part No.: 297015
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder St/tZn
Dimensions approx. Ø100 mm
Fixing [4x] Ø4 / [4x] Ø10 mm

Product 297015 was added to Notepad.

Product 297015 was added to the cart.


Round fixing plate, plastic, small

Plate with threaded bolt M8, e.g. for DEHNsnap or DEHNhold for use on, e.g. roofing felt, concrete, steel and brickwork.

1 Product

Part No. 297025 BP D40 GBM8 4XB4 K GR

GTIN 4013364023390, Customs tariff No. (EU): 39269097, Gross weight: 5.40 g, PU: 100.00 Stk


Images

Additional information

Roof conductor holder for flat roofs with fixing holes
Roof conductor holder for flat roofs with fixing holes for installation of air-termination systems on flat
roofs and walls
Plate with threaded M8 bolt, e.g. for DEHNsnap or twin screw cleat,
for use on, e.g. roofing felt, concrete, steel and brickwork
Material of roof conductor holder: plastic
Dimensions: Ø40 mm

Brand: DEHN
Type: BP D40 GBM8 4XB4 K GR
Part No.: 297025
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder plastic
Colour grey
Dimensions Ø40 mm
Fixing [4x] Ø4 mm

Product 297025 was added to Notepad.

Product 297025 was added to the cart.


back to top