Your dashboard services.
Register to access all tools.

Roof Conductor Holders for Flat Roofs

Roof conductor holders for attaching round conductors and strips (with adapter) to flat roofs.
  • Conductor holder with weatherproof plastic base plate, UV-stabilised and halogen-free
  • Frost-resistant concrete block in accordance with EN 1338 for paving stones, frost resistance tested according to EN 1340 (frost/dew test)
  • Concrete block and base part are recycled separately

Type FB2, with two conductor supports

2 Products

Part No. 253050 DLH FB2 8 LO 141X86X70

GTIN 4013364079687, Customs tariff No. (EU): 68109100, Gross weight: 1.04 kg, PU: 10.00 Stk


Images

Additional information

Conductor holder of type FB2 (loose) for flat roofs
Roof conductor holder for attaching round conductors to flat roofs
Type FB2 with two conductor supports
Made of frost-resistant concrete and weather-resistant plastic, UV-stabilised
Plastic and concrete part have to be recycled separately
Conductor routing: loose
Material of conductor holder: plastic
Conductor support Rd: 8 mm
Weight: 1 kg
Block: concrete (C35/45)

Brand: DEHN
Type: DLH FB2 8 LO 141X86X70
Part No.: 253050
or equivalent.

 

Technical data

Conductor routing loose
Material of conductor holder plastic
Colour of conductor holder black ●
Conductor support Rd 8 mm
Weight 1 kg
Block concrete (C35/45)
Dimensions 141 x 86 x 70 mm

Product 253050 was added to Notepad.

Product 253050 was added to the cart.

Part No. 253060 DLH FB2 8 FE 141X86X70

GTIN 4013364081628, Customs tariff No. (EU): 68109100, Gross weight: 1.04 kg, PU: 10.00 Stk


Images

Additional information

Conductor holder of type FB2 (fixed) for flat roofs
Roof conductor holder for attaching round conductors to flat roofs
Type FB2 with two conductor supports
Made of frost-resistant concrete and weather-resistant plastic, UV-stabilised
Plastic and concrete part have to be recycled separately
Conductor routing: fixed
Material of conductor holder: plastic
Conductor support Rd: 8 mm
Weight: 1 kg
Block: concrete (C35/45)

Brand: DEHN
Type: DLH FB2 8 FE 141X86X70
Part No.: 253060
or equivalent.

 

Technical data

Conductor routing fixed
Material of conductor holder plastic
Colour of conductor holder black ●
Conductor support Rd 8 mm
Weight 1 kg
Block concrete (C35/45)
Dimensions 141 x 86 x 70 mm

Product 253060 was added to Notepad.

Product 253060 was added to the cart.


Type KF2, with two conductor supports

Clamped into roof sheeting strips (up to 5 mm thick) which are welded with or adhere to the roof sheeting.

1 Product

Part No. 253051 DLH KF2 8 LO 141X86X70

GTIN 4013364079823, Customs tariff No. (EU): 85389099, Gross weight: 45.81 g, PU: 100.00 Stk


Images

Additional information

Conductor holder of type KF2 (loose) for flat roofs
Roof conductor holder for attaching round conductors to flat roofs
Type KF2 with two conductor supports, clamped into roof sheeting strips
(up to 5 mm thick) which are welded with or adhere to the roof sheeting.
Made of weather-resistant plastic, UV-stabilised

Conductor routing: loose
Material of conductor holder: plastic
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH KF2 8 LO 141X86X70
Part No.: 253051
or equivalent.

 

Technical data

Conductor routing loose
Material of conductor holder plastic
Colour of conductor holder black ●
Conductor support Rd 8 mm
Dimensions 141 x 86 x 70 mm

Product 253051 was added to Notepad.

Product 253051 was added to the cart.


Type FB, with one conductor support

1 Product

Part No. 253015 DLH FB 8 LO 100X100X70

GTIN 4013364022201, Customs tariff No. (EU): 68109100, Gross weight: 1.05 kg, PU: 10.00 Stk


Images

Additional information

Conductor holder type FB (loose) for flat roofs
Roof conductor holder for attaching round conductors to flat roofs
Type FB with one conductor support
Made of frost-resistant concrete and weather-resistant plastic, UV-stabilised
Plastic and concrete parts have to be recycled separately
Conductor routing: loose
Material of conductor holder: plastic
Conductor support Rd: 8 mm
Weight: 1 kg
Block: concrete (C35/45)

Brand: DEHN
Type: DLH FB 8 LO 100X100X70
Part No.: 253015
or equivalent.

 

Technical data

Conductor routing loose
Material of conductor holder plastic
Colour of conductor holder black ●
Conductor support Rd 8 mm
Weight 1 kg
Block concrete (C35/45)
Dimensions 100 x 100 x 70 mm

Product 253015 was added to Notepad.

Product 253015 was added to the cart.


Type KF, with one conductor support

Clamped into roof sheeting strips (up to 2.5 mm thick) which are welded with or adhere to the roof sheeting.

1 Product

Part No. 253030 DLH KF 8 LO DBS 110X100X70 SW

GTIN 4013364054271, Customs tariff No. (EU): 85389099, Gross weight: 65.81 g, PU: 100.00 Stk


Images

Additional information

Conductor holder of type KF (loose) for flat roofs
Roof conductor holder for attaching round conductors to flat roofs
Type KF with one conductor support, clamped into roof sheeting strips
(up to 2.5 mm thick) which are welded with or adhere to the roof sheeting
Made of weather-resistant plastic, UV-stabilised
Conductor routing: loose
Material of conductor holder: plastic
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH KF 8 LO DBS 110X100X70 SW
Part No.: 253030
or equivalent.

 

Technical data

Conductor routing loose
Material of conductor holder plastic
Colour of conductor holder black ●
Conductor support Rd 8 mm
Dimensions 110 x 100 x 75 mm
Separate plastic upper part for type KF (Part No. 253 016) is available upon request.

Product 253030 was added to Notepad.

Product 253030 was added to the cart.


back to top