Your dashboard services.
Register to access all tools.

Roof Conductor Holders with Preformed Brace for Roof Surfaces

Hung onto the groove of roof tiles.

Hung onto the lower groove, with conductor holder DEHNgrip

Loose conductor routing.

1 Product

Part No. 206349 DLH DG 8 H20 L103 EH V2A

GTIN 4013364047716, Customs tariff No. (EU): 85389099, Gross weight: 50.20 g, PU: 50.00 Stk


Images

Additional information

Gable roofs - roof conductor holder for hanging onto the lower groove, StSt
Roof conductor holder with preformed brace
Hung onto the lower groove of pantiled roofs, with DEHNgrip conductor holder
Material of roof conductor holder: StSt
Height of conductor holder: 20 mm
Material of conductor holder: StSt
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DG 8 H20 L103 EH V2A
Part No.: 206349
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace 103 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206349 was added to Notepad.

Product 206349 was added to the cart.


Hung onto the lower groove, with conductor holder DEHNsnap

Hung onto the lower groove of pantiles, with conductor holder DEHNsnap, loose conductor routing, brace length 90 mm.

2 Products

Part No. 204229 DLH DS 8 H36 L90 EH GR V2A

GTIN 4013364035300, Customs tariff No. (EU): 85389099, Gross weight: 33.40 g, PU: 50.00 Stk


Images

Additional information

Gable roofs - roof conductor holder hung onto the lower groove, StSt, grey
Roof conductor holder with preformed brace
Hung onto the lower groove of pantiles, with DEHNsnap conductor holder
Material of roof conductor holder: StSt
Height of conductor holder: 36 mm
Material of conductor holder: plastic
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DS 8 H36 L90 EH GR V2A
Part No.: 204229
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Length of brace 90 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204229 was added to Notepad.

Product 204229 was added to the cart.

Part No. 204239 DLH DS 8 H36 L90 EH BR V2A

GTIN 4013364035317, Customs tariff No. (EU): 85389099, Gross weight: 33.50 g, PU: 50.00 Stk


Images

Additional information

Gable roofs - roof conductor holder hung onto the lower groove, StSt, brown
Roof conductor holder with preformed brace
Hung onto the lower groove of pantiles, with DEHNsnap conductor holder
Material of roof conductor holder: StSt
Height of conductor holder: 36 mm
Material of conductor holder: plastic
Colour of conductor holder: brown ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DS 8 H36 L90 EH BR V2A
Part No.: 204239
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Length of brace 90 mm
Height of conductor holder 36 mm
Material of conductor holder plastic
Colour of conductor holder brown
Conductor support Rd 8 mm

Product 204239 was added to Notepad.

Product 204239 was added to the cart.


Hung onto the upper groove, with conductor holder DEHNgrip

Hung onto the groove of pantiles, with conductor holder DEHNgrip, loose conductor routing, brace length 87 mm.

1 Product

Part No. 206369 DLH DG 8 H20 L87 EH V2A

GTIN 4013364086494, Customs tariff No. (EU): 85389099, Gross weight: 52.30 g, PU: 50.00 Stk


Images

Additional information

Gable roofs - roof conductor holder hung onto the upper groove, StSt
Roof conductor holder with preformed brace
Hung onto the upper groove of pantiles, with DEHNgrip conductor holder
Material of roof conductor holder: StSt
Height of conductor holder: 20 mm
Material of conductor holder: StSt
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DG 8 H20 L87 EH V2A
Part No.: 206369
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace 87 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206369 was added to Notepad.

Product 206369 was added to the cart.


back to top