Your dashboard services.
Register to access all tools.

Roof Conductor Holders with Angled Brace for Roof Surfaces

Hung into roof tiles.

With conductor holder DEHNsnap

Loose conductor routing.

1 Product

Part No. 204359 DLH DS 8 H16 L169 WS V2A

GTIN 4013364082779, Customs tariff No. (EU): 85389099, Gross weight: 64.02 g, PU: 1.00 Stk

Predecessor

Images

Additional information

Roof conductor holder DEHNsnap for gable roofs, StSt, height: 16 mm, grey
Roof conductor holder, with angled brace for roof surfaces, for hanging into roof tiles or battens
with DEHNsnap conductor holder
Material of roof conductor holder: StSt
Length of brace: 169 mm
Material of conductor holder: plastic
Colour of conductor holder: grey ●
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DS 8 H16 L169 WS V2A
Part No.: 204359
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1) 169 mm
Height of conductor holder 16 mm
Material of conductor holder plastic
Colour of conductor holder grey
Conductor support Rd 8 mm

Product 204359 was added to Notepad.

Product 204359 was added to the cart.


With conductor holder DEHNgrip

Loose conductor routing.

1 Product

Part No. 206359 DLH DG 8 H20 L169 WS V2A

GTIN 4013364047723, Customs tariff No. (EU): 85389099, Gross weight: 67.92 g, PU: 50.00 Stk

Predecessor

Images

Additional information

Roof conductor holder DEHNgrip for gable roofs, StSt, height: 20 mm
Roof conductor holder, with angled brace for roof surfaces, for hanging into roof tiles or battens
with DEHNgrip conductor holder
Material of roof conductor holder: StSt
Length of brace: 169 mm
Material of conductor holder: StSt
Conductor support Rd: 8 mm

Brand: DEHN
Type: DLH DG 8 H20 L169 WS V2A
Part No.: 206359
or equivalent.

 

Technical data

Material of roof conductor holder StSt
Length of brace (l1) 169 mm
Height of conductor holder 20 mm
Material of conductor holder StSt
Conductor support Rd 8 mm
Standard EN 62561-4

Product 206359 was added to Notepad.

Product 206359 was added to the cart.


With conductor holder DEHNquick

Hung into roof tiles or battens, fixed conductor routing (lengthwise or crosswise).

2 Products

Part No. 202050 DLH DQ 6.10 H55 L115 WS STTZN

GTIN 4013364020214, Customs tariff No. (EU): 85389099, Gross weight: 142.94 g, PU: 25.00 Stk


Images

Additional information

Roof conductor holder DEHNquick for gable roofs, St/tZn
Roof conductor holder, with angled brace for roof surfaces, for hanging into roof tiles or battens
with DEHNquick conductor holder
Material of roof conductor holder: St/tZn
Length of brace: 115 mm
Material of conductor holder: St/tZn
Conductor support Rd: 6-10 mm

Brand: DEHN
Type: DLH DQ 6.10 H55 L115 WS STTZN
Part No.: 202050
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder St/tZn
Length of brace (l1) 115 mm
Material of conductor holder St/tZn
Conductor support Rd 6-10 mm

Product 202050 was added to Notepad.

Product 202050 was added to the cart.

Part No. 202080 DLH DQ 6.10 H55 L410 WS STTZN

GTIN 4013364020276, Customs tariff No. (EU): 85389099, Gross weight: 256.58 g, PU: 50.00 Stk

Predecessor

Images

Additional information

Roof conductor holder DEHNquick for gable roofs, St/tZn
Roof conductor holder, with angled brace for roof surfaces, for hanging into roof tiles or battens
with DEHNQUICK conductor holder
Material of roof conductor holder: St/tZn
Length of brace: 410 mm
Material of conductor holder: St/tZn
Conductor support Rd: 6-10 mm

Brand: DEHN
Type: DLH DQ 6.10 H55 L410 WS STTZN
Part No.: 202080
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder St/tZn
Length of brace (l1) 410 mm
Material of conductor holder St/tZn
Conductor support Rd 6-10 mm

Product 202080 was added to Notepad.

Product 202080 was added to the cart.


back to top