Your dashboard services.
Register to access all tools.

Dripping Water Protective Collars

Prevents rain water from running down the round wire and soiling of the facade.

2 Products

Part No. 276056 MS 37 4.7 B7.5 K GR

GTIN 4013364104983, Customs tariff No. (EU): 39269097, Gross weight: 2.20 g, PU: 100.00 Stk


Images

Additional information

Dripping water protective collar, plastic, grey
Dripping water protection collar
Prevents rain water from running down the round wire and soiling of the facade.
Material: plastic
Conductor Rd: 8 mm
Colour: grey ●

Brand: DEHN
Type: MS 37 4.7 B7.5 K GR
Part No.: 276056
or equivalent.

 

Technical data

Material plastic
Conductor Rd 8 mm
Colour grey
Diameter Ø 37 mm

Product 276056 was added to Notepad.

Product 276056 was added to the cart.

Part No. 276057 MS 37 4.7 B7.5 K BR

GTIN 4013364104990, Customs tariff No. (EU): 39269097, Gross weight: 2.30 g, PU: 1.00 Stk


Images

Additional information

Dripping water protective collar, plastic, brown
Dripping water protection collar
Prevents rain water from running down the round wire and soiling of the facade.
Material: plastic
Conductor Rd: 8 mm
Colour: brown ●

Brand: DEHN
Type: MS 37 4.7 B7.5 K BR
Part No.: 276057
or equivalent.

 

Technical data

Material plastic
Conductor Rd 8 mm
Colour brown
Diameter Ø 37 mm

Product 276057 was added to Notepad.

Product 276057 was added to the cart.


back to top