Your dashboard services.
Register to access all tools.

Blind Rivet

With StSt pin for connecting bridging brackets, braids or cables, according to DIN EN 62305-3 Suppl. 1.

1 Product

Part No. 528610 BN 5X10 AL V2A

GTIN 4013364150553, Customs tariff No. (EU): 83082000, Gross weight: 2.92 g, PU: 500.00 Stk


Images

Additional information

Blind rivet Al / StSt
Blind rivet with StSt pin according to DIN EN 62305-3 Suppl. 1, for connecting bridging brackets or cables.
Material: Al / StSt
Head: Ø5 mm
Length: 10 mm

Brand: DEHN
Type: BN 5X10 AL V2A
Part No.: 528610
or equivalent.

 

Technical data

Material Al / StSt
Head Ø5 mm
Length 10 mm
Standard similar to EN15979 (DIN 7337)

Product 528610 was added to Notepad.

Product 528610 was added to the cart.


back to top