Your dashboard services.
Register to access all tools.

Two-Screw Clamp

With M6 thread, for combination with the "Attention! Equipotential bonding" sign (Part No. 480 599) or e.g. with number plates.

1 Product

Part No. 480291 ZSUEL 7.10 2XM6 LA38 AL

GTIN 4013364149441, Customs tariff No. (EU): 85389099, Gross weight: 9.80 g, PU: 100.00 Stk


Images

Additional information

Two-screw clamp, Al
Two-screw clamp with M6 thread,
for combination with
"Attention! Equipotential Bonding" sign (Part No. 480 599)
or e.g. with number plates.
Material: Al
Clamping range Rd / Fl: 7-10 / 30 mm

Brand: DEHN
Type: ZSUEL 7.10 2XM6 LA38 AL
Part No.: 480291
or equivalent.

 

Technical data

Material Al
Clamping range Rd / Fl 7-10 / 30 mm

Product 480291 was added to Notepad.

Product 480291 was added to the cart.


back to top