Your dashboard services.
Register to access all tools.

Protective Spark Gap

  • For indirect connection of an overhead line roof pole to the external lightning protection system
  • Corrosion-resistant stainless steel connections

DSFS

Plastic-insulated protective spark gap for indirect connection of an overhead line roof pole to the external lightning protection system.

1 Product

Part No. 920000 DSFS

GTIN 4013364057494, Customs tariff No. (EU): 85369095, Gross weight: 127.00 g, PU: 1.00 Stk


Images

Additional information



Brand: DEHN
Type: DSFS
Part No.: 920000
or equivalent.

 

Technical data

100% lightning impulse sparkover voltage (1.2/50 µs) (Urimp ) ~ 25 kV
Nominal discharge current (8/20 µs) (In ) 25 kA
Power frequency sparkover voltage (50 Hz) (Uaw ) ~ 10 kV

Product 920000 was added to Notepad.

Product 920000 was added to the cart.


back to top