Your dashboard services.
Register to access all tools.

Adapters and End Fittings

Adapter (Plug-In Coupling / T Pin Shaft)

For extending the handle of IS ... STK insulating sticks by an ES SQ or ES SQL earthing stick.

1 Product

Part No. 766313 AD HV STK SQ

GTIN 4013364115040, Customs tariff No. (EU): 82055980, Gross weight: 413.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Total length (lG ) 275 mm

Product 766313 was added to Notepad.

Product 766313 was added to the cart.


End Fitting STK (Plug-in Coupling)

For use as termination and protection

1 Product

Part No. 766888 A STK

GTIN 4013364125209, Customs tariff No. (EU): 85389099, Gross weight: 80.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Total length (lG ) 85 mm
Diameter 30 / 43 mm

Product 766888 was added to Notepad.

Product 766888 was added to the cart.


End Fitting STK with Eye

For use as protection and transport eye when working on overhead lines.

1 Product

Part No. 766889 AR STK

GTIN 4013364125193, Customs tariff No. (EU): 85389099, Gross weight: 192.00 g, PU: 1.00 Stk


Images

Additional information

 

Technical data

Total length (lG ) 150 mm
Diameter 30 / 43 mm

Product 766889 was added to Notepad.

Product 766889 was added to the cart.


back to top