Your dashboard services.
Register to access all tools.

Impulse Counter

  • Resistant to currents as high as 100 kA (4/10 µs)
  • Fast value acquisition
  • Corrosion-resistant
  • Mechanically stable
  • Water-proof
  • Maintenance-free
  • Auxiliary contacts (remote signalling contacts) optionally available

IZ(M) 100

3 Products

Part No. 994001 IZ 100

GTIN 4013364103122, Customs tariff No. (EU): 90303900, Gross weight: 3.10 kg, PU: 1.00 Stk


Images

Additional information

Impulse meter IZ 100
Impulse meter
with counter for registration
of discharge currents
Quick data acquisition
Corrosion resistant
Min. count current: 100 A (8/20)
Max. high current withstand capability:
100 kA (4/10)
Terminal bolt: M12
Aluminium enclosure: IP 67; grey
Supply and mount


Brand: DEHN
Type: IZ 100
Part No.: 994001
or equivalent.

 

Technical data


Product 994001 was added to Notepad.

Product 994001 was added to the cart.

Part No. 994002 IZM 100

GTIN 4013364103139, Customs tariff No. (EU): 90303900, Gross weight: 3.40 kg, PU: 1.00 Stk


Images

Additional information

Impulse meter IZM 100
Impulse meter
with counter and measuring scale
for recording of discharge currents and
registration of leakage currents
Quick data acquisition
Corrosion resistant
Min. count current: 100 A (8/20)
Max. high current withstand capability:
100 kA (4/10)
Measuring scale: (0...21) mArms
Terminal bolt: M12
Aluminium enclosure: IP 67; grey
Supply and mount


Brand: DEHN
Type: IZM 100
Part No.: 994002
or equivalent.

 

Technical data

Measuring scale 0-30 mArms

Product 994002 was added to Notepad.

Product 994002 was added to the cart.

Part No. 994004 IZ 100 FM

GTIN 4013364122574, Customs tariff No. (EU): 90303900, Gross weight: 1.80 kg, PU: 1.00 Stk


Images

Additional information



Brand: DEHN
Type: IZ 100 FM
Part No.: 994004
or equivalent.

 

Technical data


Product 994004 was added to Notepad.

Product 994004 was added to the cart.


back to top