Your dashboard services.
Register to access all tools.

DEHNclip Rebar Clamp

Quick and safe:
DEHNclip rebar clamp for quick connection of the earth electrode to the reinforcement without tools. DEHNclip is tested for a lightning current carrying capability of 50 kA (10/350 μs) in accordance with EN 62561-1.

The clamp meets the standard requirements for foundation earth electrodes according to DIN 18014 and lightning protection systems according to IEC/DIN EN 62305-3. Mounting safety is increased and missing screw connections or inadequate tightening torques of clamps are a thing of the past.

– Compact, light and resource-efficient
– Quick and without tools
– Efficient and time-saving

For connecting round conductors with the reinforcement

4 Products

Part No. 308130 DC BK 6 RD10 STBLANK

GTIN 4013364288942, Customs tariff No. (EU): 85389099, Gross weight: 19.34 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd: 6-7 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.5 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 6 RD10 STBLANK
Part No.: 308130
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Rd 6-7 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.5 kA
Standard EN 62561-1

Product 308130 was added to Notepad.

Product 308130 was added to the cart.

Part No. 308131 DC BK 8 RD10 STBLANK

GTIN 4013364288881, Customs tariff No. (EU): 85389099, Gross weight: 20.30 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd: 8-9 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.7 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 8 RD10 STBLANK
Part No.: 308131
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Rd 8-9 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.7 kA
Standard EN 62561-1

Product 308131 was added to Notepad.

Product 308131 was added to the cart.

Part No. 308132 DC BK 10 RD10 STBLANK

GTIN 4013364288423, Customs tariff No. (EU): 85389099, Gross weight: 21.40 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd: 10 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.4 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 10 RD10 STBLANK
Part No.: 308132
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Rd 10 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.4 kA
Standard EN 62561-1

Product 308132 was added to Notepad.

Product 308132 was added to the cart.

Part No. 308133 DC BK 12 RD10 STBLANK

GTIN 4013364288911, Customs tariff No. (EU): 85389099, Gross weight: 21.80 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd: 12 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.7 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 12 RD10 STBLANK
Part No.: 308133
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Rd 12 / 10 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.7 kA
Standard EN 62561-1

Product 308133 was added to Notepad.

Product 308133 was added to the cart.


For connecting flat conductors with the reinforcement

4 Products

Part No. 308140 DC BK 6 FL30 STBLANK

GTIN 4013364288935, Customs tariff No. (EU): 85389099, Gross weight: 22.40 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Fl: 6-7 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.0 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 6 FL30 STBLANK
Part No.: 308140
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Fl 6-7 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.0 kA
Standard EN 62561-1

Product 308140 was added to Notepad.

Product 308140 was added to the cart.

Part No. 308141 DC BK 8 FL30 STBLANK

GTIN 4013364288904, Customs tariff No. (EU): 85389099, Gross weight: 21.04 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Fl: 8-9 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.3 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 8 FL30 STBLANK
Part No.: 308141
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Fl 8-9 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.3 kA
Standard EN 62561-1

Product 308141 was added to Notepad.

Product 308141 was added to the cart.

Part No. 308142 DC BK 10 FL30 STBLANK

GTIN 4013364288522, Customs tariff No. (EU): 85389099, Gross weight: 20.08 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Fl: 10 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.3 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 10 FL30 STBLANK
Part No.: 308142
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Fl 10 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.3 kA
Standard EN 62561-1

Product 308142 was added to Notepad.

Product 308142 was added to the cart.

Part No. 308143 DC BK 12 FL30 STBLANK

GTIN 4013364289123, Customs tariff No. (EU): 85389099, Gross weight: 20.00 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Fl: 12 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.3 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 12 FL30 STBLANK
Part No.: 308143
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Fl 12 / 30 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.3 kA
Standard EN 62561-1

Product 308143 was added to Notepad.

Product 308143 was added to the cart.


For connecting reinforcing steel

4 Products

Part No. 308134 DC BK 6 RD6 STBLANK

GTIN 4013364308091, Customs tariff No. (EU): 85389099, Gross weight: 19.34 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd*: 6-7 / 6-7 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.2 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 6 RD6 STBLANK
Part No.: 308134
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Rd* 6-7 / 6-7 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.2 kA
Standard EN 62561-1

Product 308134 was added to Notepad.

Product 308134 was added to the cart.

Part No. 308135 DC BK 8 RD8 STBLANK

GTIN 4013364308107, Customs tariff No. (EU): 85389099, Gross weight: 19.34 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd*: 8-9 / 8-9 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.4 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 8 RD8 STBLANK
Part No.: 308135
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Rd* 8-9 / 8-9 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.4 kA
Standard EN 62561-1

Product 308135 was added to Notepad.

Product 308135 was added to the cart.

Part No. 308137 DC BK 8 RD12 STBLANK

GTIN 4013364308121, Customs tariff No. (EU): 85389099, Gross weight: 19.34 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd*: 8-9 / 12 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.4 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 8 RD12 STBLANK
Part No.: 308137
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Rd* 8-9 / 12 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.4 kA
Standard EN 62561-1

Product 308137 was added to Notepad.

Product 308137 was added to the cart.

Part No. 308136 DC BK 12 RD12 STBLANK

GTIN 4013364308114, Customs tariff No. (EU): 85389099, Gross weight: 19.34 g, PU: 50.00 Stk


Images

Additional information

DEHNclip rebar clamp
Rebar clamp for quick connection of the earth electrode
and reinforcement without tools
Material: St/bare
Clamping range Rd* / Rd*: 12 / 12 mm
Short-circuit current (a.c. 50 Hz / d.c.): 2.6 kA
Standard: EN 62561-1

Brand: DEHN
Type: DC BK 12 RD12 STBLANK
Part No.: 308136
or equivalent.

Certificates

 

Technical data

Material St/bare
Clamping range Rd* / Rd* 12 / 12 mm
Short-circuit current (a.c. 50 Hz / d.c.) (1 s; ≤ 300 °C) 2.6 kA
Standard EN 62561-1

Product 308136 was added to Notepad.

Product 308136 was added to the cart.


back to top