Your dashboard services.
Register to access all tools.

Sign

In case of step and touch voltage hazard for living beings.
In accordance with the requirements of IEC/EN 62305-3.

Step and touch voltage

Front in German:
Bei Gewitter ist der Aufenthalt im Umkreis von 3 m um die Ableitung verboten!

Reverse side in English:
During thunderstorm a distance of 3 m around the down conductor has to be kept!

1 Product

Part No. 480699 HWS 297X210 AGU3MV DE EN AL

GTIN 4013364107229, Customs tariff No. (EU): 83100000, Gross weight: 137.00 g, PU: 1.00 Stk


Images

Additional information

Warning sign: Touch and step voltage
Warning sign for touch and step voltages at risk of touch and step voltages for living beings
according to EN 62305-3
Material: Al
Dimensions: 297 x 210 x 0.7 mm
Fixing: [4x] Ø6.5 mm

Brand: DEHN
Type: HWS 297X210 AGU3MV DE EN AL
Part No.: 480699
or equivalent.

 

Technical data

Material Al
Dimensions (l x w x d) 297 x 210 x 0.7 mm
Fixing [4x] Ø6.5 mm

Product 480699 was added to Notepad.

Product 480699 was added to the cart.


back to top