Conductor Holders for CUI Conductor

For installing the CUI conductor on walls or façades.

Height 19 mm

1 Product

Part No. 275220 LH ZS 20 H19 IGM8 GR PA

GTIN 4013364103450, Customs tariff No. (EU): 39269097, Gross weight: 20.00 g, PU: 25.00 Stk

Predecessor

Images

Additional information

Conductor holder for black HVIConductor
Conductor holder for mounting the black HVIConductor
e.g. on walls or within the sealing end range
Material of conductor holder: PA
Conductor support Rd: 20 mm
Fixing : Ø6.5 mm
Screw: M6 x 13
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: LH ZS 20 H19 IGM8 GR PA
Part No.: 275220
or equivalent.

 

Technical data

Material of conductor holder PA
Conductor support Rd 20 mm
Fixing Ø6.5 mm
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 275220 was added to Notepad.

Product 275220 was added to the cart.


Height 10 mm

1 Product

Part No. 275229 LH ZS 20 H10 B6.5X16 V2A

GTIN 4013364102040, Customs tariff No. (EU): 85389099, Gross weight: 61.30 g, PU: 50.00 Stk


Images

Additional information

Conductor holder (height 10 mm) for CUI Conductor
Conductor holder for the HVI Conductor
for mounting the HVI conductor (black) or
HVI light Conductor, e.g. for wall mounting
Material of conductor holder: StSt
Conductor support Rd: 20 mm
Fixing : 6.5 x 16 mm
Screw: M6 x 14
Standard: EN 62561-4

Brand: DEHN
Type: LH ZS 20 H10 B6.5X16 V2A
Part No.: 275229
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20 mm
Fixing 6.5 x 16 mm
Standard EN 62561-4

Product 275229 was added to Notepad.

Product 275229 was added to the cart.


Two-screw clamp for mounting directly on the wall

Due to the special kind of installation (without a gap), the conductor cannot be misused as a climbing aid and is therefore especially suitable for schools or kindergarten facilities.

1 Product

Part No. 275129 LH ZSUEL 20 2XB6.5 V2A

GTIN 4013364106758, Customs tariff No. (EU): 85389099, Gross weight: 21.00 g, PU: 10.00 Stk


Images

Additional information

Conductor holder for CUI Conductor
Conductor holder for CUI Conductor for direct installation of the CUI Conductor on walls or façades.
Material of conductor holder: StSt
Conductor support Rd: 20 mm
Fixing : [2x] 6.5 x 8 mm

Brand: DEHN
Type: LH ZSUEL 20 2XB6.5 V2A
Part No.: 275129
or equivalent.

 

Technical data

Material of conductor holder StSt
Conductor support Rd 20 mm
Fixing [2x] 6.5 x 8 mm

Product 275129 was added to Notepad.

Product 275129 was added to the cart.