Your dashboard services.
Register to access all tools.

HVI light Conductor

HVI light Conductor also allows installations without an equipotential bonding connection to the building or structure at the end of an adjustment range.

The HVI light Conductor is a supplement to the tried and tested HVI Conductor. Due to the defined coupling point, e.g. at the tripod, an equipotential bonding (functional earth conductor) is not necessary. This results in easier installation options and, subsequently, significant time savings during set-up.

Building roof surfaces are commonly the last installation level nowadays. Irrespective of the hazard of possible lightning strikes, pipelines, electrical and information technology systems as well as PV systems are installed on the roof surface. All these systems have conductive connections on the inside of the structure. Partial lightning currents can therefore also get into the interior of the building, where they can compromise or even destroy the sensitive electrical/electronic equipment. Through isolated air-termination systems, this carryover of partial lightning currents into the inside of buildings is prevented.

The HVI light Conductor is the system for maintaining the separation distance on flat roofs. The high-voltage-resistant insulation of the HVI light Conductor prevents uncontrolled flashovers; e.g. through the roofing to metal or electric parts underneath it.

High-voltage-resistant insulated HVI light Conductor for maintaining the separation distance from electrically conductive parts according to IEC 62305-3.
For use up to an equivalent separation distance of s ≤ 45 cm (in air) or s ≤ 90 cm (solid building material).

The HVI light Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).

Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.

HVI light Conductor (on a reel)

The HVI light Conductor is delivered in a length of 100 m on a disposable plywood reel (diameter approx. 800 mm, width approx. 485 mm), incl an Allen key.

1 Product

Part No. 819125 HVI LI 45 20 L100M GR

GTIN 4013364118416, Customs tariff No. (EU): 85446010, Gross weight: 520.00 g/m, PU: 100.00 m


Images

Additional information

HVI light Conductor, Cu (on a reel)
HVI light Conductor
New system for keeping the separation distance on flat roofs. With the high-voltage-resistant insulation of HVI light Conductor, uncontrolled flashover, e.g. through the roofing to metal or electrical parts situated underneath, is avoided.
High-voltage-resistant insulated HVI light Conductor for keeping the separation distance from electrically conductive parts according to EN 62305-3.
Equivalent separation distance s =< 45 cm (in air),
or s =< 90 cm (solid building material).
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: dark grey ●
Diameter Ø conductor: 20 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI 45 20 L100M GR
Part No.: 819125
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor dark grey
RAL colour similar to 7000
Cross section of core 19 mm2
Equivalent separation distance s (in air) ≤ 45 cm
Diameter Ø conductor 20 mm
Characteristics of sheath UV stabilised and weather resistant
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819125 was added to Notepad.

Product 819125 was added to the cart.


HVI light Conductor (500 m on a reel)

HVI light Conductor is deliverd in a length of 500 m on a disposable plywood reel (diameter approx. 1 m, width approx. 670 mm, cylinder bore diameter approx. 80 mm), incl an Allen key. Total weight approx. 290 kg.

1 Product

Part No. 819124 HVI LI 45 20 L500M GR

GTIN 4013364329003, Customs tariff No. (EU): 85446010, Gross weight: 520.00 g/m, PU: 500.00 m


Images

Additional information

HVI light Conductor Cu (on a reel)
HVI light Conductor
System for keeping the separation distance in case of flat roofs.
The high-voltage-resistant insulation of the HVI light Conductor
prevents uncontrolled flashover e.g. through the roofing to
metal or electrical parts underneath it.
High-voltage-resistant insulated HVI light Conductor for
keeping the separation distance to conductive parts
according to IEC 62305-3
Equivalent separation distance s =< 45 cm (in air)
or s =< 90 cm (solid material).
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: dark grey ●
Diameter Ø conductor: 20 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI 45 20 L500M GR
Part No.: 819124
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor dark grey
RAL colour similar to 7000
Cross section of core 19 mm2
Equivalent separation distance s (in air) ≤ 45 cm
Diameter Ø conductor 20 mm
Characteristics of sheath UV stabilised and weather resistant
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819124 was added to Notepad.

Product 819124 was added to the cart.


HVI light Conductor (cut to length)

The cut-to-length HVI light Conductor is supplied in a cardboard box (max. 70 m).
Please state conductor length when ordering (0.5 m steps).

1 Product

Part No. 819129 HVI LI 45 20 L .. GR

GTIN 4013364223158, Customs tariff No. (EU): 85446010, Gross weight: 4.49 kg, PU: 1.00 Stk


Images

Additional information

HVI light Conductor, Cu (cut to length)
HVI light Conductor
System for keeping the separation distance in case of flat roofs.
The high-voltage-resistant insulated HVI®light Conductor prevents an uncontrolled flashing over e.g. through the roofing to subjacent metal or electrical installations and for keeping the separation distance from electrically conductive parts according to IEC 62305-3.
Equivalent separation distance s =< 45 cm (in air) or s =< 90 cm (solid material).
Cut to length 6.0 - 70.0 m
Material of conductor: Cu
Material of insulation: PE
Material of sheath: PE
Colour of conductor: dark grey ●
Diameter Ø conductor: 20 mm
Minimum order length (l1): 6 m
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: HVI LI 45 20 L .. GR
Part No.: 819129
or equivalent.

Certificates

 

Technical data

Material of conductor Cu
Material of insulation PE
Material of sheath PE
Colour of conductor dark grey
RAL colour similar to 7000
Cross section of core 19 mm2
Equivalent separation distance s (in air) ≤ 45 cm
Diameter Ø conductor 20 mm
Characteristics of sheath UV stabilised and weather-resistant
Minimum order length (l1) 6 m
Standard DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 819129 was added to Notepad.

Product 819129 was added to the cart.


back to top