Your dashboard services.
Register to access all tools.

DEHNiso Roof Conductor Holders

Non-compliance with the separation distance can lead to flashovers from the external lightning protection system conductors to electrical and metal installations inside of the structure.
However, too little importance is often attached to electrical isolation in external lightning protection systems. Consequently, the air-termination system of the external lightning protection system is installed in the form of meshes, e.g. on extended facilities such as logistics centres, high-bay warehouses or production buildings without the necessary separation distance to metal components and electrical systems underneath.

The roof conductor holders DEHNiso RCH have been developed for an easy and practical realisation of electrical isolation in external lightning protection systems. They consist of a glass-fibre reinforced plastic (GRP) bar with plastic conductor holder and a concrete block with plastic base plate.

The spacing between the roof conductor holders (mid to mid of GRP bar) is max. 1.0 m each.
The roof conductor holders are dimensioned according to Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) provided that the specified distance of ≤ 1.0 m is complied with.
This system is compatible with GRP/Al air-termination rods, if protected volumes are needed, e.g. for roof-mounted structures.

Spacer bar made of glass-fibre reinforced plastic (GRP) Ø10 mm, UV-stabilised, light grey colour
The material factor km = 0.7 is used to determine the separation distance (length of spacer bar).
The insulating clearance of 220/360 mm in length thus equates to a separation distance of 150/250 mm (in air) or 300/500 mm (solid building material).

The DEHNiso roof conductor holders are tested in line with DIN/IEC TS 62561-8.

Spacer with concrete block and base plate, loose conductor routing.

Note: Please contact us to find out whether the material of the roof conductor holder or base plate is compatible with the roof elements.

2 Products

Part No. 253115 DIDLH 8 H295 D300 BS

GTIN 4013364129870, Customs tariff No. (EU): 85389099, Gross weight: 4.82 kg, PU: 24.00 Stk


Images

Additional information

DEHNiso roof conductor holder, plastic / GRP, 295 mm long
DEHNiso roof conductor holder
Variable range of holders for keeping the separation distance according to EN 62305-3
For installing conductors on flat roofs
Spacer bar made of glass-fibre reinforced plastic (GRP),
Ø10 mm,
UV-stabilised, light grey
The DEHNiso roof conductor holders are dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Installation in a concrete block with base plate
Conductor support Rd: 8 mm
Material of roof conductor holder: plastic / GRP
Length (l1): 295 mm
Insulating clearance: 220 mm
Permanent temperature range: -30 °C ... +80 °C
Max. gust wind speed (holder distance 1200 mm, Al Ø8 mm): 163 km/h
Standard: Based on DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDLH 8 H295 D300 BS
Part No.: 253115
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder plastic / GRP
Length (l1) 295 mm
Insulating clearance 220 mm
Permanent temperature range -30 °C ... +80 °C
Max. gust wind speed (holder distance 1200 mm, Al Ø8 mm) 163 km/h
Standard Based on DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253115 was added to Notepad.

Product 253115 was added to the cart.

Part No. 253125 DIDLH 8 H435 D300 BS

GTIN 4013364129887, Customs tariff No. (EU): 85389099, Gross weight: 4.84 kg, PU: 24.00 Stk


Images

Additional information

DEHNiso roof conductor holder, plastic / GRP, 435 mm long
DEHNiso roof conductor holder
Variable range of holders for keeping the separation distance according to EN 62305-3
For installing conductors on flat roofs
Spacer bar made of glass-fibre reinforced plastic (GRP),
Ø10 mm,
UV-stabilised, light grey
The DEHNiso roof conductor holders are dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
Installation in a concrete block with base plate
Conductor support Rd: 8 mm
Material of roof conductor holder: plastic / GRP
Length (l1): 435 mm
Insulating clearance: 360 mm
Permanent temperature range: -30 °C ... +80 °C
Max. gust wind speed (holder distance 1200 mm, Al Ø8 mm): 125 km/h
Standard: Based on DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Brand: DEHN
Type: DIDLH 8 H435 D300 BS
Part No.: 253125
or equivalent.

Certificates

 

Technical data

Material of roof conductor holder plastic / GRP
Length (l1) 435 mm
Insulating clearance 360 mm
Permanent temperature range -30 °C ... +80 °C
Max. gust wind speed (holder distance 1200 mm, Al Ø8 mm) 125 km/h
Standard Based on DIN IEC/TS 62561-8 (VDE V 0185-561-8)

Product 253125 was added to Notepad.

Product 253125 was added to the cart.


back to top