Part No. 635100 PSE 50X50X3 1000 STTZN
GTIN 4013364056640, Customs tariff No. (EU): 85389099, Gross weight: 2.53 kg, PU: 5.00 pz.
Technical data
Materiale | Fe/tZn |
Lunghezza (l1) | 1000 mm |
Fori Ø | [2x] 11 / [1x] 13 mm |
Part No. 635150 PSE 50X50X3 1500 STTZN
GTIN 4013364056657, Customs tariff No. (EU): 85389099, Gross weight: 3.75 kg, PU: 5.00 pz.
Technical data
Materiale | Fe/tZn |
Lunghezza (l1) | 1500 mm |
Fori Ø | [2x] 11 / [1x] 13 mm |
Part No. 635200 PSE 50X50X3 2000 STTZN
GTIN 4013364056664, Customs tariff No. (EU): 85389099, Gross weight: 5.28 kg, PU: 5.00 pz.
Technical data
Materiale | Fe/tZn |
Lunghezza (l1) | 2000 mm |
Fori Ø | [2x] 11 / [1x] 13 mm |
Part No. 635250 PSE 50X50X3 2500 STTZN
GTIN 4013364067011, Customs tariff No. (EU): 85389099, Gross weight: 6.20 kg, PU: 3.00 pz.
Technical data
Materiale | Fe/tZn |
Lunghezza (l1) | 2500 mm |
Fori Ø | [2x] 11 / [1x] 13 mm |