Part No. 763712 AK SK24 SK12
GTIN 4013364098572, Customs tariff No. (EU): 82055980, Gross weight: 49.00 g, PU: 1.00 db.
Technical data
Total length (lG ) | 120 mm |
Diameter | 30 mm |
For use at | ^ |
Part No. 763710 IS SK12 HK 1720
GTIN 4013364098558, Customs tariff No. (EU): 82055980, Gross weight: 1.20 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1720 mm |
Insertion depth (IO ) | 540 mm |
Diameter | 30 mm |
For use at | ^ |
Part No. 763711 ISV SK12 1060
GTIN 4013364098565, Customs tariff No. (EU): 82055980, Gross weight: 442.00 g, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 1 ... 36 kV |
Total length (lG ) | 1060 mm |
Diameter | 30 mm |
For use at | ^ |