Your dashboard services.
Register to access all tools.

Földelő elemek vasúti alkalmazásokhoz

Safe earth connection elements for railway applications

Clamp for Railway Tracks with Tommy Bar

With detachable tommy bar (locking spring).
For profile-free earthing of track profiles S49, S54, S64 and UIC60.

2 Products

Part No. 792450 SAK PFE KN

GTIN 4013364051744, Customs tariff No. (EU): 85359000, Gross weight: 2.82 kg, PU: 1.00 db.


Images

 

Technical data

Anti-rotation cable lug PK2 (Ø10.5 mm)
Cable material Cu
For cable cross-section 50 mm2
Max. short-circuit current Ik 0.06 s 34.0 kA
DB drawing No. 3 Ebgw 01.53 Bl. 1
DB material No. 157 535

Product 792450 was added to Notepad.

Product 792450 was added to the cart.

Part No. 792451 SAK PFE KN AB29

GTIN 4013364230170, Customs tariff No. (EU): 85359000, Gross weight: 2.82 kg, PU: 1.00 db.


Images

 

Technical data

Anti-rotation cable lug PK2 (Ø10.5 mm)
Cable material Al
For cable cross-section 70 mm2
Max. short-circuit current Ik 0.06 s 32.0 kA
DB drawing No. Ebgw 01.82

Product 792451 was added to Notepad.

Product 792451 was added to the cart.


Clamp for Railway Tracks with Ratchet

With detachable ratchet.
For profile-free earthing of track profiles S49, S54, S64 and UIC60.

2 Products

Part No. 792455 SAK PFE ARA

GTIN 4013364376724, Customs tariff No. (EU): 85359000, Gross weight: 3.07 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Anti-rotation cable lug PK2 (Ø10.5 mm)
Cable material Cu
For cable cross-section 50 mm2
Max. short-circuit current Ik 0.06 s 32.0 kA
DB drawing No. 3 Ebgw 01.53 Bl. 2

Product 792455 was added to Notepad.

Product 792455 was added to the cart.

Part No. 792456 SAK PFE ARA AB29

GTIN 4013364446625, Customs tariff No. (EU): 85359000, Gross weight: 3.20 kg, PU: 1.00 db.


Images

 

Technical data

Anti-rotation cable lug PK2 (Ø10.5 mm)
Cable material Al
For cable cross-section 70 mm2
Max. short-circuit current Ik 0.06 s 32.0 kA
DB drawing No. 3 Ebgw 01.83-1

Product 792456 was added to Notepad.

Product 792456 was added to the cart.


Universal Clamp, T Pin Shaft

T pin according to DIN 48087.

1 Product

Part No. 773251 UK K25 FL30 SQL

GTIN 4013364005990, Customs tariff No. (EU): 85359000, Gross weight: 901.00 g, PU: 1.00 db.


Images

 

Technical data

For fixed ball point Ø 25 / 30 mm
Anti-rotation cable lug PK2 (Ø10.5 mm)
For cable cross section Cu 50 mm2
Max. short-circuit current Ik 0.06 s 34.0 kA
DB drawing No. 4 Ebgw 01.59
DB material No. 157 538

Product 773251 was added to Notepad.

Product 773251 was added to the cart.


Universal Clamp with Handle

1 Product

Part No. 774251 UK K25 FL30 HG

GTIN 4013364006003, Customs tariff No. (EU): 85359000, Gross weight: 955.00 g, PU: 1.00 db.


Images

 

Technical data

For fixed ball point Ø 25 / 30 mm
Anti-rotation cable lug PK2 (Ø10.5 mm)
For cable cross section Cu 50 mm2
Max. short-circuit current Ik 0.06 s 34.0 kA
DB drawing No. 4 Ebgw 01.64
DB material No. 157 537

Product 774251 was added to Notepad.

Product 774251 was added to the cart.


back to top