Part No. 784755 FEK 4 15 TS FSQL
GTIN 4013364054202, Customs tariff No. (EU): 85359000, Gross weight: 1.71 kg, PU: 1.00 db.
Technical data
Clamping range Ø | 4 ... 15 mm |
Anti-rotation cable lug | PK2 (Ø10.5 mm) |
For cable material | Cu |
For cable cross-section | 50 mm2 |
Max. short-circuit current Ik 0.06 s | 34.0 kA |
DB drawing No. | 3 Ebgw 01.54 |
DB material No. | 157 536 |
Part No. 784756 FEK4 15 TS FSQL AB29
GTIN 4013364230118, Customs tariff No. (EU): 85359000, Gross weight: 1.82 kg, PU: 1.00 db.
Technical data
Clamping range Ø | 4 ... 15 mm |
Anti-rotation cable lug | PK2 (Ø10.5 mm) |
For cable material | Al |
For cable cross-section | 70 mm2 |
Max. short-circuit current Ik 0.06 s | 32.0 kA |
DB drawing No. | Ebgw 01.85 |
Part No. 784352 LK 4 40 TS SQL
GTIN 4013364006072, Customs tariff No. (EU): 85359000, Gross weight: 971.00 g, PU: 1.00 db.
Technical data
Clamping range Ø | 4 ... 40 mm |
Anti-rotation cable lug | PK2 (Ø10.5 mm) |
DB drawing No. | 3 Ebgw 01.65 |
DB material No. | 157 539 |