Földelő rúdak vasúti alkalmazásokhoz
:quality(98)/dehn-international.com/store/f/57706194/HDVORSCHAU/769352a1_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57706194/HDVORSCHAU/769352a1_16-9.jpg)
- For outdoor use
- Robust aluminium cone coupling
- Length of telescopic stick continuously adjustable via star knob
- Only suitable for phase screw clamps and clamps with long T pin shaft
Details
:quality(98)/dehn-international.com/store/f/57706195/HDVORSCHAU/769500_1.jpg)
:quality(98)/dehn-international.com/store/f/57706195/HDVORSCHAU/769500_1.jpg)
Part No. 769352 ESTC SQL RW 3500
GTIN 4013364007345, Customs tariff No. (EU): 82055980, Gross weight: 4.60 kg, PU: 1.00 db.
Technical data
Total length (lG max / IG min ) | 3515 / 1935 mm |
DB drawing No. | 3 Ebgw 01.58 |
DB material No. | 157 534 |
Part No. 769502 ESTC SQL RW 5000
GTIN 4013364004542, Customs tariff No. (EU): 82055980, Gross weight: 5.30 kg, PU: 1.00 db.
Technical data
Total length (lG max / IG min ) | 5015 / 2685 mm |
DB drawing No. | 3 Ebgw 01.52 |
DB material No. | 157 533 |
Part No. 769508 ESTC SQL H RW 5000
GTIN 4013364052383, Customs tariff No. (EU): 82055980, Gross weight: 5.30 kg, PU: 1.00 db.
Technical data
Total length (lG max / IG min ) | 5015 / 2685 mm |
DB drawing No. | 3 Ebgw 01.55 |
DB material No. | 612 142 |
Part No. 769515 EST SQL RW 4855 TA
GTIN 4013364157361, Customs tariff No. (EU): 82055980, Gross weight: 6.69 kg, PU: 1.00 db.
Technical data
Total length (lG max / IG min ) | 4855 / 1035 mm |
DB drawing No. | 3 Ebgw 01.68-1 |