HSA 194 NAF kémlelő
:quality(98)/dehn-international.com/store/f/57704663/HDVORSCHAU/767542a3_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57704663/HDVORSCHAU/767542a3_16-9.jpg)
- For contactlessly verifying that switchgear and high-voltage overhead lines or centre-earthed monophase traction power lines are dead
- Cost-effective / space-saving transport
Details
:quality(98)/dehn-international.com/store/f/57704666/HDVORSCHAU/767542az1_e.jpg)
:quality(98)/dehn-international.com/store/f/57704666/HDVORSCHAU/767542az1_e.jpg)
:quality(98)/dehn-international.com/store/f/57704664/HDVORSCHAU/767542az2_E.jpg)
:quality(98)/dehn-international.com/store/f/57704664/HDVORSCHAU/767542az2_E.jpg)
:quality(98)/dehn-international.com/store/f/57704665/HDVORSCHAU/767539_Mindestabstand_E.jpg)
:quality(98)/dehn-international.com/store/f/57704665/HDVORSCHAU/767539_Mindestabstand_E.jpg)
Part No. 767541 HSA194 110 420 STK
GTIN 4013364115712, Customs tariff No. (EU): 90303370, Gross weight: 1.70 kg, PU: 1.00 db.
Technical data
Nominal voltage range (UN ) | 110 ... 420 kV |
Frequency | 50 Hz |
Total length (lG ) | 940 mm |
Insulating clearance (lI ) | 540 mm |
Verification while climbing the tower | No |
Part No. 767542 HSA194 110 420 16.7
GTIN 4013364086616, Customs tariff No. (EU): 90303370, Gross weight: 5.85 kg, PU: 1.00 db.
PredecessorTechnical data
Nominal voltage range (UN ) | 110 ... 420 kV |
Frequency | 16.7 Hz |
Total length (lG ) | 940 mm |
Insulating clearance (lI ) | 540 mm |
DB drawing No. | 3 Ekgw 02.54 |
Verification while climbing the tower | No |
Part No. 767539 HSA 194 110 420 SN7737
GTIN 4013364306769, Customs tariff No. (EU): 90303370, Gross weight: 1.82 kg, PU: 1.00 db.
Technical data
Nominal voltage range (UN ) | 110 ... 420 kV |
Frequency | 50 Hz |
Total length (lG ) | 940 mm |
Insulating clearance (lI ) | 540 mm |
Verification while climbing the tower | Yes |