Part No. 767996 KLT 101 30 10
GTIN 4013364120181, Customs tariff No. (EU): 42029180, Gross weight: 2.30 kg, PU: 1.00 db.
PredecessorTechnical data
Suitable for | PHE III, PHE, ASP, PHV, PHV I |
Dimensions | 1010 x 300 x 100 mm |
Colour | Black ● |
Part No. 766996 KLT 133 34 10
GTIN 4013364128170, Customs tariff No. (EU): 42029180, Gross weight: 4.00 kg, PU: 1.00 db.
Technical data
Suitable for | IS STK |
Dimensions | 1300 x 345 x 100 mm |
Colour | Black ● |
Part No. 766602 KLT 247 10 22
GTIN 4013364056626, Customs tariff No. (EU): 42029180, Gross weight: 1.31 kg, PU: 1.00 db.
Technical data
Suitable for | PHE4 and PHE |
Dimensions | 2470 x 220 x 100 mm |
Colour | Black ● |
Part No. 766601 KLT 121 25 16
GTIN 4013364056596, Customs tariff No. (EU): 42029180, Gross weight: 319.00 g, PU: 1.00 db.
Technical data
Suitable for | PHE, PHV I |
Dimensions | 1200 x 250 x 160 mm |
Colour | Black ● |
Part No. 766614 KLT 160 17
GTIN 4013364056916, Customs tariff No. (EU): 42029180, Gross weight: 600.00 g, PU: 1.00 db.
Technical data
Suitable for | PHE/G |
Dimensions | Ø170 x 1600 mm |
Colour | Black ● |
Part No. 767574 KLT 104 9
GTIN 4013364125971, Customs tariff No. (EU): 42029180, Gross weight: 740.00 g, PU: 1.00 db.
Technical data
Suitable for | ASP, HSA |
Dimensions | Ø90 x 1040 mm |
Colour | Black ● |