Part No. 766372 AK 25 ESH STK SN7361
GTIN 4013364139916, Customs tariff No. (EU): 96039099, Gross weight: 1.62 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 1 ... 25 kV |
Total length (lG ) | 400 mm |
Dimensions (operating head) | 300 x 56 mm |
For use at | _ |
Part No. 766371 ISN 25 STK 900SN7360
GTIN 4013364139909, Customs tariff No. (EU): 82055980, Gross weight: 1060.00 g, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 1 ... 25 kV |
Total length (lG ) | 920 mm |
For use at | _ |
Diameter | 30 mm |
Part No. 766469 HVTC STK 4100 SN7359
GTIN 4013364139893, Customs tariff No. (EU): 96039099, Gross weight: 3.92 kg, PU: 1.00 db.
Technical data
Total length (lG max / IG min ) | 4120 / 2290 mm |
For use at | _ |
Diameter | 43 mm |