Your dashboard services.
Register to access all tools.

Szigetelőrúd készlet az elektromos vontató mozdonyok ablakainak tisztítására

  • For cleaning the windscreens of electric locomotives
  • Protection against accidental contact with live parts (e.g. overhead contact lines)
  • Adjustable inclination angle of the operating head

Details

The hook-and-loop fastener allows fast replacement of the cleaning pad.
lorem ipsum
lorem ipsum
The universal gear coupling can be adjusted from 0° to 90° in 30° increments.
lorem ipsum
Adapter with gear coupling for attaching the cleaning head.
lorem ipsum

Insulating Stick Kit for Cleaning Windscreens

1 Product

Part No. 766340 IS 25 ZK RK 3160

GTIN 4013364125056, Customs tariff No. (EU): 82055980, Gross weight: 3.80 kg, PU: 1.00 db.


Images

 

Technical data

Névleges feszültség AC (UN ) Up to 25 kV
Névleges feszültség DC (UN ) Up to 7.5 kV
Total length (lG ) 3160 mm
Insertion depth (IO ) 1630 mm

Product 766340 was added to Notepad.

Product 766340 was added to the cart.


back to top