Your dashboard services.
Register to access all tools.

Összekötő elemek 200 kA (10/350 μs)

For use in protection class I and II of the lightning protection system (class of LPS I, II).
Clamps are tested with a 200 kA (10/350 µs) lightning impulse current, based on EN 62561-1.

UNI disconnecting clamp for two round conductors

1 Product

Part No. 459200 UTK 200 2X10 FL30 ZP V2A

GTIN 4013364155527, Customs tariff No. (EU): 85359000, Gross weight: 132.00 g, PU: 1.00 db.


Images

Additional information

UNI disconnecting clamp (200 kA) for two round conductors, StSt
UNI-Disconnecting clamp for connecting an air-termination rod or earth entry rod to a round conductor, with intermediate plate for Rd and Fl, lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd / Rd: 10 / 10 mm
Clamping range Rd / Fl: 10 / 30 mm
Standard: based on EN 62561-1

Gyártó: DEHN
Típus: UTK 200 2X10 FL30 ZP V2A
Cikksz.: 459200
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Rd / Rd 10 / 10 mm
Clamping range Rd / Fl 10 / 30 mm
Lightning current carrying capability (10/350 µs) 200 kA
Standard based on EN 62561-1

Product 459200 was added to Notepad.

Product 459200 was added to the cart.


UNI disconnecting clamp for earth entry rods

1 Product

Part No. 459219 UTK 200 8.10 16 ZP V2A

GTIN 4013364158221, Customs tariff No. (EU): 85359000, Gross weight: 136.00 g, PU: 1.00 db.


Images

Additional information

UNI disconnecting clamp (200 kA) for earth entry rods
UNI-Disconnecting clamp for connecting an air-termination rod or earth entry rod to a round conductor, with intermediate plate for Rd and Fl, lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: based on EN 62561-1

Gyártó: DEHN
Típus: UTK 200 8.10 16 ZP V2A
Cikksz.: 459219
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 / 16 mm
Lightning current carrying capability (10/350 µs) 200 kA
Standard based on EN 62561-1

Product 459219 was added to Notepad.

Product 459219 was added to the cart.


Clamping piece

1 Product

Part No. 380209 KS 200 B11.11 FL30X4 V2A

GTIN 4013364158269, Customs tariff No. (EU): 85359000, Gross weight: 110.00 g, PU: 1.00 db.


Images

Additional information

Clamping piece (200 kA) StSt with spring washer
Clamping piece for connecting flat material to construction parts
Design for flat conductors
Lightning current carrying capability 200 kA (10/350)
Material: StSt
Clamping range Fl: 30 x 4 mm
Standard: based on EN 62561-1

Gyártó: DEHN
Típus: KS 200 B11.11 FL30X4 V2A
Cikksz.: 380209
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Fl 30 x 4 mm
Lightning current carrying capability (10/350 µs) 200 kA
Standard based on EN 62561-1

Product 380209 was added to Notepad.

Product 380209 was added to the cart.


KS connector

1 Product

Part No. 301209 KSV 200 10 FER V2A

GTIN 4013364158252, Customs tariff No. (EU): 85359000, Gross weight: 67.00 g, PU: 1.00 db.


Images

Additional information

KS connector (200 kA) with spring washer, StSt
KS connector for connecting round conductors to flat profiles, lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd: 10 mm
Standard: based on EN 62561-1

Gyártó: DEHN
Típus: KSV 200 10 FER V2A
Cikksz.: 301209
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Rd 10 mm
Lightning current carrying capability (10/350 µs) 200 kA
Standard based on EN 62561-1

Product 301209 was added to Notepad.

Product 301209 was added to the cart.


MV clamp for round conductors

1 Product

Part No. 390209 MVK 200 8.10 SKM10X30 V2A

GTIN 4013364158245, Customs tariff No. (EU): 85359000, Gross weight: 103.50 g, PU: 1.00 db.


Images

Additional information

MV clamp for round conductors
MV clamp for universal use as cross, T and parallel clamp, without intermediate plate for Rd, lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd / Rd: 8-10 mm
Standard: based on EN 62561-1

Gyártó: DEHN
Típus: MVK 200 8.10 SKM10X30 V2A
Cikksz.: 390209
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 mm
Lightning current carrying capability (10/350 µs) 200 kA
Standard based on EN 62561-1

Product 390209 was added to Notepad.

Product 390209 was added to the cart.


MV clamp for air-termination rods

1 Product

Part No. 392209 MVK 200 8.10 16 SKM10X40 FSC V2A

GTIN 4013364158238, Customs tariff No. (EU): 85359000, Gross weight: 140.00 g, PU: 1.00 db.


Images

Additional information

MV clamp for air-termination rods
MV clamp for universal use as cross, T and parallel clamp, without intermediate plate for Rd, lightning current carrying capability up to 200 kA (10/350)
Material: StSt
Clamping range Rd / Rd: 8-10 / 16 mm
Standard: based on EN 62561-1

Gyártó: DEHN
Típus: MVK 200 8.10 16 SKM10X40 FSC V2A
Cikksz.: 392209
vagy egyenértékű.

Certificates

 

Technical data

Material StSt
Clamping range Rd / Rd 8-10 / 16 mm
Lightning current carrying capability (10/350 µs) 200 kA
Standard based on EN 62561-1

Product 392209 was added to Notepad.

Product 392209 was added to the cart.


back to top