Part No. 700006 HV P ST D24
GTIN 4013364004177, Customs tariff No. (EU): 73269098, Gross weight: 780.00 g, PU: 1.00 db.
Technical data
Dimensions | 530 x 30 x 136 mm |
For stick diameters | 24 mm |
Part No. 700007 HV P ST D30
GTIN 4013364004184, Customs tariff No. (EU): 73269098, Gross weight: 780.00 g, PU: 1.00 db.
Technical data
Dimensions | 430 x 30 x 136 mm |
For stick diameters | 30 mm |
DB material No. | 828 077 |
Part No. 700008 HV P ST D40 45
GTIN 4013364004191, Customs tariff No. (EU): 73269098, Gross weight: 802.60 g, PU: 1.00 db.
Technical data
Dimensions | 530 x 30 x 149 mm |
For stick diameters | 40 ... 45 mm |
Part No. 700000 HV EKV ES30
GTIN 4013364004122, Customs tariff No. (EU): 73269098, Gross weight: 1.16 kg, PU: 1.00 db.
Technical data
Dimensions | 525 x 175 x 214 mm |
For stick diameters | 30 mm |
DB drawing No. | 3 Ebgw 01.70 |
DB material No. | 742 395 |
Part No. 700002 HV EKV ES40
GTIN 4013364004139, Customs tariff No. (EU): 73269098, Gross weight: 1.15 kg, PU: 1.00 db.
Technical data
Dimensions | 525 x 175 x 214 mm |
For stick diameters | 43 mm |
Part No. 700003 HV EKV ES30 1500
GTIN 4013364004146, Customs tariff No. (EU): 73269098, Gross weight: 700.00 g, PU: 1.00 db.
Technical data
Dimensions | 214 x 150 mm |
For stick diameters | 30 / 43 mm |
Part No. 700005 HV 3HH ET
GTIN 4013364004160, Customs tariff No. (EU): 73269098, Gross weight: 706.90 g, PU: 1.00 db.
Technical data
For | HH fuses |
Note: Two storage devices are required! |
Part No. 700004 HV 3HH SZ ET
GTIN 4013364004153, Customs tariff No. (EU): 73269098, Gross weight: 1.00 kg, PU: 1.00 db.
Technical data
For | HH fuses and a fuse tong |
Note: Two storage devices are required! |
Part No. 700015 HV 3HH
GTIN 4013364007192, Customs tariff No. (EU): 73269098, Gross weight: 1.41 kg, PU: 1.00 db.
Technical data
For | 3 HH fuses |
Part No. 700014 HV 3HH SZ
GTIN 4013364007208, Customs tariff No. (EU): 73269098, Gross weight: 1.71 kg, PU: 1.00 db.
Technical data
For | 3 HH fuses and a fuse tong |