Földelő csatlakozólapok gömbcsatlakozóval
:quality(98)/dehn-international.com/store/f/57705405/HDVORSCHAU/728300a2_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57705405/HDVORSCHAU/728300a2_16-9.jpg)
- Connecting plate with high short-circuit current carrying capacity
- Single-pole connection of the phase arms
- For connecting single-pole earthing and short-circuiting devices to transformers of overhead line masts or to fuse holders
- For fixed ball points (Ø20 mm, Ø25 mm) or ring groove pins (Ø16 mm)
Details
:quality(98)/dehn-international.com/store/f/57705406/HDVORSCHAU/792190_728320.jpg)
:quality(98)/dehn-international.com/store/f/57705406/HDVORSCHAU/792190_728320.jpg)
Part No. 728620 EAPA 3 KFP 20 KKH
GTIN 4013364147843, Customs tariff No. (EU): 85359000, Gross weight: 1085.00 g, PU: 1.00 db.
PredecessorTechnical data
Fixed point Ø | 20 mm |
Max. cable cross-section Cu | 120 mm² |
Max. rövidzárlati áram Ik 0,5 s | 33.5 kA |
Max. rövidzárlati áram Ik 1 s | 23.7 kA |
Part No. 728625 EAPA 3 KFP 25 KKH
GTIN 4013364147867, Customs tariff No. (EU): 85359000, Gross weight: 1084.00 g, PU: 1.00 db.
PredecessorTechnical data
Fixed point Ø | 25 mm |
Max. cable cross-section Cu | 150 mm² |
Max. rövidzárlati áram Ik 0,5 s | 42.0 kA |
Max. rövidzárlati áram Ik 1 s | 29.6 kA |
Part No. 728522 EAPA 3 KFP 20 B13
GTIN 4013364147874, Customs tariff No. (EU): 85359000, Gross weight: 756.00 g, PU: 1.00 db.
PredecessorTechnical data
Fixed point Ø | 20 mm |
Max. cable cross-section Cu | 120 mm² |
Max. rövidzárlati áram Ik 0,5 s | 33.5 kA |
Max. rövidzárlati áram Ik 1 s | 23.7 kA |
Part No. 728526 EAPA 3 KFP 25 B13
GTIN 4013364147881, Customs tariff No. (EU): 85359000, Gross weight: 1014.00 g, PU: 1.00 db.
PredecessorTechnical data
Fixed point Ø | 25 mm |
Max. cable cross-section Cu | 150 mm² |
Max. rövidzárlati áram Ik 0,5 s | 42.0 kA |
Max. rövidzárlati áram Ik 1 s | 29.6 kA |
Part No. 728516 EAPA 3 RN 16 EAB
GTIN 4013364147898, Customs tariff No. (EU): 85359000, Gross weight: 1.54 kg, PU: 1.00 db.
PredecessorTechnical data
Fixed point Ø | 16 mm |
Max. cable cross-section Cu | 95 mm² |
Max. rövidzárlati áram Ik 0,5 s | 26.5 kA |
Max. rövidzárlati áram Ik 1 s | 18.7 kA |
Part No. 728501 EAP 2 25 KKH HG
GTIN 4013364079618, Customs tariff No. (EU): 85359000, Gross weight: 1015.00 g, PU: 1.00 db.
Technical data
Fixed point Ø | 25 mm |
DB drawing No. | 3 Ebgw 01.66 |
DB material No. | 157 540 |
Part No. 728503 EAP 25 SIT US OL
GTIN 4013364079564, Customs tariff No. (EU): 85359000, Gross weight: 453.00 g, PU: 1.00 db.
Technical data
Fixed point Ø | 25 mm |
DB drawing No. | 4 Ebgw 01.60 |
DB material No. | 157 545 |
Part No. 728502 EAP 2 25 MA US OL
GTIN 4013364079571, Customs tariff No. (EU): 85359000, Gross weight: 708.00 g, PU: 1.00 db.
Technical data
Fixed point Ø | 25 mm |
DB drawing No. | 3 Ebgw 01.61 |
DB material No. | 157 548 |