Part No. 766913 EL M8 SZ PHE PHV
GTIN 4013364051836, Customs tariff No. (EU): 90309000, Gross weight: 42.30 g, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | From 3 kV |
Material | Brass/gal CuSn |
Part No. 766925 EL M8 S PHE PHV
GTIN 4013364091672, Customs tariff No. (EU): 90309000, Gross weight: 10.00 g, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | From 3 kV |
Material | StSt |
Part No. 766927 EL M8 V PHE PHV
GTIN 4013364097452, Customs tariff No. (EU): 90309000, Gross weight: 11.77 g, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | From 3 kV |
Material | Cu/gal Sn |
Part No. 766923 EL M8 H PHE
GTIN 4013364074590, Customs tariff No. (EU): 90309000, Gross weight: 70.50 g, PU: 1.00 db.
Technical data
Application | For overhead lines only |
Material | St/gal Zn |
Part No. 766924 EL M8 G PHE
GTIN 4013364094840, Customs tariff No. (EU): 90309000, Gross weight: 70.00 g, PU: 1.00 db.
Technical data
Application | For overhead lines only |
Material | StSt |
Part No. 766915 EL M8 MAG PHE PHV
GTIN 4013364088207, Customs tariff No. (EU): 90309000, Gross weight: 220.00 g, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 3 ... 15 kV |
Material | Brass/gal CuSn, PVC |