PHE III feszültségkémlelő szett
:quality(98)/dehn-international.com/store/f/57984417/HDVORSCHAU/767723a2_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57984417/HDVORSCHAU/767723a2_16-9.jpg)
- Reliable indication
- Easy to use
- Multi-purpose kit
- Cost-effective / space-saving transport
Details
:quality(98)/dehn-international.com/store/f/57984418/HDVORSCHAU/767724_Fam_Stu%CC%88ckliste_WEB_E.jpg)
:quality(98)/dehn-international.com/store/f/57984418/HDVORSCHAU/767724_Fam_Stu%CC%88ckliste_WEB_E.jpg)
Part No. 767724 PHE3S 20 S ZK
GTIN 4013364125902, Customs tariff No. (EU): 90303370, Gross weight: 4.22 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 20 kV |
Total length (lG max ) | 3080 mm |
Insertion depth (IO max ) | 1580 mm |
Part No. 767725 PHE3S 20 L ZK
GTIN 4013364125919, Customs tariff No. (EU): 90303370, Gross weight: 9.10 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 20 kV |
Total length (lG max / IG min ) | 11000 / 2150 mm |
Insertion depth (IO ) | 190 mm |
Part No. 767980 PHE3S2 60 110 S
GTIN 4013364125926, Customs tariff No. (EU): 90303370, Gross weight: 6.98 kg, PU: 1.00 db.
PredecessorTechnical data
Nominal voltage (UN ) | 60 ... 110 kV |
Total length (IG ) | 2980 mm |
Insertion depth (IO ) | 880 mm |
Part No. 767990 PHE3 60 110 S
GTIN 4013364135956, Customs tariff No. (EU): 90303370, Gross weight: 3.48 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 60 ... 110 kV |
Total length (IG ) | 2980 mm |
Insertion depth (IO ) | 880 mm |
Part No. 769712 PHE3S60 110S CSN7774
GTIN 4013364242517, Customs tariff No. (EU): 90303370, Gross weight: 7.23 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 60 ... 110 kV |
Total length (lG max / IG min ) | 4470 / 2840 mm |
Insertion depth (IO ) | 880 mm |
Part No. 767131 PHE3S 110 132 S
GTIN 4013364139411, Customs tariff No. (EU): 90303370, Gross weight: 6.20 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 110 ... 132 kV |
Total length (IG ) | 3440 mm |
Insertion depth (IO ) | 880 mm |
DB drawing No. | 3 Eku 710 001 |
DB material No. | 01 101 358 |
Part No. 769714 PHE3 66 16.7S SN7705
GTIN 4013364246768, Customs tariff No. (EU): 90303370, Gross weight: 3.76 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 66 kV |
Total length (IG ) | 2980 mm |
Insertion depth (IO ) | 880 mm |