PHG II feszültségkémlelő
:quality(98)/dehn-international.com/store/f/57704562/HDVORSCHAU/766710a2_16-9.jpg)
:quality(98)/dehn-international.com/store/f/57704562/HDVORSCHAU/766710a2_16-9.jpg)
- Cost-effective
- Reliable indication
Details
:quality(98)/dehn-international.com/store/f/57704563/HDVORSCHAU/766706a4.jpg)
:quality(98)/dehn-international.com/store/f/57704563/HDVORSCHAU/766706a4.jpg)
Part No. 766706 PHG2 6
GTIN 4013364094307, Customs tariff No. (EU): 90303370, Gross weight: 1720.00 g, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 6 kV |
Total length (lG ) | 1425 mm |
Insertion depth (IO ) | 720 mm |
Part No. 766710 PHG2 10
GTIN 4013364094314, Customs tariff No. (EU): 90303370, Gross weight: 2.62 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 10 kV |
Total length (lG ) | 1425 mm |
Insertion depth (IO ) | 720 mm |
Part No. 766720 PHG2 20
GTIN 4013364094321, Customs tariff No. (EU): 90303370, Gross weight: 2.62 kg, PU: 1.00 db.
Technical data
Nominal voltage (UN ) | 20 kV |
Total length (lG ) | 1425 mm |
Insertion depth (IO ) | 720 mm |