Your dashboard services.
Register to access all tools.

PHE feszültségkémlelő

Easy and safe testing
  • Reliable indication
  • Easy to use

Details

Before testing the installation for safe isolation from supply voltage, the voltage detector must be tested for correct operation. When pressing the “TEST” button, the red indicator light flashes.
lorem ipsum
As soon as the button is released, the green indicator light lights up. The test for correct operation was successful and the voltage detector is operational.
lorem ipsum

Nominal Voltage Ranges 20 kV / 50 Hz or 16.7 Hz, switchable

For three-phase systems and single-ended monophase switchgear installations.

Special features of the switchable voltage detector:
The selector switch can be moved into three positions for the relevant voltage and frequency ranges:
3 ... 10 kV / 50 Hz – three-phase systems
6 ... 20 kV / 50 Hz – three-phase systems
6 ... 20 kV / 16.7 Hz – single-ended monophase systems
For safety reasons, the detector can only be switched on if the selector switch is switched to the most sensitive range of 3 kV to 10 kV / 50 Hz. The switch snaps into the relevant position and provides protection against accidental switching. A magnetically operated, wear-resistant reed switch changes the switching position.

1 Product

Part No. 767416 PHE 3 20 S FU 1P

GTIN 4013364084247, Customs tariff No. (EU): 90303370, Gross weight: 3.40 kg, PU: 1.00 db.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 3 ... 20 kV
Frequency 16.7 and 50 Hz
Total length (lG ) 1560 mm
Insertion depth (IO ) 770 mm
DB drawing No. 3 Ebgw 02.54
DB material No. 743 361

Product 767416 was added to Notepad.

Product 767416 was added to the cart.


Nominal Voltage Ranges up to 20 kV / 16.7 Hz

For single-ended monophase switchgear installations and point heating systems.

1 Product

Part No. 767415 PHE 6 20 S 16.7 1P

GTIN 4013364081116, Customs tariff No. (EU): 90303370, Gross weight: 2.30 kg, PU: 1.00 db.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 6 ... 20 kV
Frequency 16.7 Hz
Total length (lG ) 1560 mm
Insertion depth (IO ) 770 mm
DB drawing No. 3 Ebgw 02.52
DB material No. 738 302

Product 767415 was added to Notepad.

Product 767415 was added to the cart.


Nominal Voltage 15 kV / 16.7 Hz

For traction power lines.
Hook-shaped electrode and end fitting with plug-in coupling and non-slip eye included.

Use for traction power lines
Voltage detectors for traction power lines have a shorter extension than voltage detectors for overhead contact lines. To ensure reliable indication, the PHE 15 16.7 BEL STK voltage detector may only be used for traction power lines and not for other components of overhead contact lines. Moreover, it must not be used from ladder trolleys for overhead contact lines.
Traction power lines are supply lines, line feeders, bypass lines, connecting lines, feeder lines, 15 kV cables, cable sealing ends, switch lines and transverse switch lines.

1 Product

Part No. 767413 PHE 15 16.7 BEL STK

GTIN 4013364128750, Customs tariff No. (EU): 90303370, Gross weight: 2.55 kg, PU: 1.00 db.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 15 kV
Frequency 16.7 Hz
Total length (lG ) 1645 mm
Insertion depth (IO ) 765 mm
DB drawing No. 3 Ebgw 02.55
DB material No. 964 851

Product 767413 was added to Notepad.

Product 767413 was added to the cart.


back to top