Your dashboard services.
Register to access all tools.

PHE III ZK vizsgálófejek

Safe verification of isolation from supply voltage
  • Reliable indication with standby function
  • Easy to use
  • Cost-effective / space-saving transport

Details

lorem ipsum
Universal gear coupling allows to adjust the angle of the voltage detector
lorem ipsum

Nominal Voltage Ranges up to 30 kV / 50 Hz, Category "S"

Category "S" for switchgear installations and overhead lines.

2 Products

Part No. 767921 PHE3 PK6 20 S SB ZK

GTIN 4013364097360, Customs tariff No. (EU): 90303370, Gross weight: 2.15 kg, PU: 1.00 db.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 6 ... 20 kV
Total length (lG ) 1010 mm
Insertion depth (IO ) 780 mm

Product 767921 was added to Notepad.

Product 767921 was added to the cart.

Part No. 767931 PHE3 PK10 30 S SB ZK

GTIN 4013364097377, Customs tariff No. (EU): 90303370, Gross weight: 1.68 kg, PU: 1.00 db.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 10 ... 30 kV
Total length (lG ) 1110 mm
Insertion depth (IO ) 880 mm

Product 767931 was added to Notepad.

Product 767931 was added to the cart.


Nominal Voltage Ranges up to 30 kV / 50 Hz, Category "L"

Category "L" for overhead lines.

2 Products

Part No. 767922 PHE3 PK6 20 L SB ZK

GTIN 4013364097384, Customs tariff No. (EU): 90303370, Gross weight: 1.45 kg, PU: 1.00 db.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 6 ... 20 kV
Total length (lG ) 415 mm
Insertion depth (IO ) 185 mm

Product 767922 was added to Notepad.

Product 767922 was added to the cart.

Part No. 767932 PHE3 PK10 30 L SB ZK

GTIN 4013364097391, Customs tariff No. (EU): 90303370, Gross weight: 1.45 kg, PU: 1.00 db.


Images

Certificates

 

Technical data

Nominal voltage (UN ) 10 ... 30 kV
Total length (lG ) 415 mm
Insertion depth (IO ) 185 mm

Product 767932 was added to Notepad.

Product 767932 was added to the cart.


back to top