Part No. 767760 S60 PS PHE 285
GTIN 4013364072947, Customs tariff No. (EU): 90309000, Gross weight: 177.00 g, PU: 1.00 db.
Technical data
Total length (IG ) | 320 mm |
Insertion depth (IO ) | 285 mm |
Part No. 767761 S61 PS PHE 435
GTIN 4013364072954, Customs tariff No. (EU): 90309000, Gross weight: 282.00 g, PU: 1.00 db.
Technical data
Total length (IG ) | 470 mm |
Insertion depth (IO ) | 435 mm |
Part No. 767762 S62 PS PHE 620
GTIN 4013364072961, Customs tariff No. (EU): 90309000, Gross weight: 352.90 g, PU: 1.00 db.
Technical data
Total length (IG ) | 655 mm |
Insertion depth (IO ) | 620 mm |
Part No. 767763 S63 PS PHE 780
GTIN 4013364072978, Customs tariff No. (EU): 90309000, Gross weight: 528.80 g, PU: 1.00 db.
Technical data
Total length (IG ) | 815 mm |
Insertion depth (IO ) | 780 mm |
Part No. 767764 S64 PS PHE 880
GTIN 4013364072114, Customs tariff No. (EU): 90309000, Gross weight: 506.00 g, PU: 1.00 db.
Technical data
Total length (IG ) | 915 mm |
Insertion depth (IO ) | 880 mm |
Part No. 767771 S66 PS PHE 880
GTIN 4013364115118, Customs tariff No. (EU): 90309000, Gross weight: 600.00 g, PU: 1.00 db.
Technical data
Total length (IG ) | 915 mm |
Insertion depth (IO ) | 880 mm |
Part No. 769701 S66PS PHE880 C SN7771
GTIN 4013364242470, Customs tariff No. (EU): 90309000, Gross weight: 770.00 g, PU: 1.00 db.
Technical data
Total length (IG ) | 915 mm |
Insertion depth (IO ) | 880 mm |
Type | Coded |
Part No. 767766 L71 PS PHE 185
GTIN 4013364091696, Customs tariff No. (EU): 90309000, Gross weight: 129.00 g, PU: 1.00 db.
Technical data
Total length (IG ) | 220 mm |
Insertion depth (IO ) | 185 mm |
Part No. 767772 L72 PS PHE 405
GTIN 4013364115101, Customs tariff No. (EU): 90309000, Gross weight: 280.00 g, PU: 1.00 db.
Technical data
Total length (IG ) | 415 mm |
Insertion depth (IO ) | 380 mm |
Part No. 767768 S63 PS PHE 8CK
GTIN 4013364113190, Customs tariff No. (EU): 90309000, Gross weight: 445.00 g, PU: 1.00 db.
Technical data
Total length (IG ) | 880 mm |
Insertion depth (IO ) | 845 mm |
Part No. 766619 PS PHE 15 16.7
GTIN 4013364120488, Customs tariff No. (EU): 90309000, Gross weight: 600.00 g, PU: 1.00 db.
Technical data
Total length (IG ) | 1060 mm |