Your dashboard services.
Register to access all tools.

Szigetelő szőnyegek 1000 V-ig

  • Helyszínszigetelésre feszültség alatt végzett munkánál 1000 kV-ig vagy feszültség alatt álló berendezések közelében
  • Különböző hosszak

Szigetelő szőnyeg 1000 V-ig

10 Products

Part No. 787457 ES0FI G - 1 X 10

GTIN 4013364480070, Customs tariff No. (EU): 40082110, Gross weight: 34.70 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 10 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787457 was added to Notepad.

Product 787457 was added to the cart.

Part No. 787461 ES0FI G - 1 X 1

GTIN 4013364513884, Customs tariff No. (EU): 40082110, Gross weight: 4.91 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 1 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787461 was added to Notepad.

Product 787461 was added to the cart.

Part No. 787462 ES0FI G - 1 X 2

GTIN 4013364513839, Customs tariff No. (EU): 40082110, Gross weight: 8.22 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 2 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787462 was added to Notepad.

Product 787462 was added to the cart.

Part No. 787463 ES0FI G - 1 X 3

GTIN 4013364513891, Customs tariff No. (EU): 40082110, Gross weight: 11.53 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 3 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787463 was added to Notepad.

Product 787463 was added to the cart.

Part No. 787464 ES0FI G - 1 X 4

GTIN 4013364513907, Customs tariff No. (EU): 40082110, Gross weight: 14.84 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 4 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787464 was added to Notepad.

Product 787464 was added to the cart.

Part No. 787465 ES0FI G - 1 X 5

GTIN 4013364513914, Customs tariff No. (EU): 40082110, Gross weight: 18.15 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 5 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787465 was added to Notepad.

Product 787465 was added to the cart.

Part No. 787466 ES0FI G - 1 X 6

GTIN 4013364513846, Customs tariff No. (EU): 40082110, Gross weight: 21.46 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 6 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787466 was added to Notepad.

Product 787466 was added to the cart.

Part No. 787467 ES0FI G - 1 X 7

GTIN 4013364513853, Customs tariff No. (EU): 40082110, Gross weight: 24.77 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 7 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787467 was added to Notepad.

Product 787467 was added to the cart.

Part No. 787468 ES0FI G - 1 X 8

GTIN 4013364513860, Customs tariff No. (EU): 40082110, Gross weight: 28.08 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 8 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787468 was added to Notepad.

Product 787468 was added to the cart.

Part No. 787469 ES0FI G - 1 X 9

GTIN 4013364513938, Customs tariff No. (EU): 40082110, Gross weight: 31.39 kg, PU: 1.00 db.

Predecessor

Images

 

Technical data

Class 0
Nominal voltage up to (UN ) 1000 V
Hőmérsékletállóság -40 °C ... +65 °C
Length 9 m
Width 1000 mm
Thickness 2 mm
Colour Grey

Product 787469 was added to Notepad.

Product 787469 was added to the cart.


back to top