Your dashboard services.
Register to access all tools.

DEHNcap/IT interfész tesztelő

Easy and safe testing
  • User-friendly
  • Easy handling

DEHNcap/IT-LRM

1 Product

Part No. 767122 SPG DCA IT LRM

GTIN 4013364074385, Customs tariff No. (EU): 90303320, Gross weight: 205.00 g, PU: 1.00 db.

Predecessor

Images

Certificates

 

Technical data

Dimensions 120 x 60 x 25 mm
Plug spacing 14 mm
Type of plug 2 multilam plugs (Ø4 mm)
Input impedance (LRM system) 2 MOhms
Test threshold 3.2 µA

Product 767122 was added to Notepad.

Product 767122 was added to the cart.


back to top