Your dashboard services.
Register to access all tools.

DEHNcap/A feszültségkémlelő

Safe verification of isolation from supply voltage
  • User-friendly
  • Easy application

DEHNcap/A-LRM

1 Product

Part No. 767112 SAG DCA A LRM

GTIN 4013364074361, Customs tariff No. (EU): 90303320, Gross weight: 170.00 g, PU: 1.00 db.

Predecessor

Images

Certificates

 

Technical data

Dimensions 120 x 60 x 25 mm
Plug spacing 14 mm
Type of plug 2 multilam plugs (Ø4 mm)
Indication threshold (LRM system) 5 V
Input impedance (LRM system) 2 MOhms

Product 767112 was added to Notepad.

Product 767112 was added to the cart.


back to top