Your dashboard services.
Register to access all tools.

Borne de raccordement

A

1 Product

Part No. 610026 ER TC30X3 14.2-20 BR

GTIN 4013364320109, Customs tariff No. (EU): 85359000, Gross weight: 119.00 g, PU: 1.00 pièce(s)


Images

Additional information

 

Technical data

Matériau Laiton
Plage de serrage conducteur rd jusqu'à 30 x 3 mm
Version pour piquets de terre 14,2-20 mm

Product 610026 was added to Notepad.

Product 610026 was added to the cart.


B

1 Product

Part No. 610072 ER CC16.70 14.2 BR V2

GTIN 4013364320093, Customs tariff No. (EU): 85359000, Gross weight: 43.00 g, PU: 1.00 pièce(s)


Images

Additional information

 

Technical data

Matériau Laiton
Plage de serrage raccordement du conducteur Cu 16-70mm²
Version pour piquets de terre 14,2 mm

Product 610072 was added to Notepad.

Product 610072 was added to the cart.


back to top