Your dashboard services.
Register to access all tools.

Bolsa de cuero artificial

Para detectores de tensión, comparadores de fases y pértigas aisladas.

Bolsa de cuero artificial para PHE4, PHE III, ASP, PHV I e IS STK

Con cierre de cremallera, tirante y bandolera.

2 Products

Part No. 767996 KLT 101 30 10

GTIN 4013364120181, Customs tariff No. (EU): 42029180, Gross weight: 2.30 kg, PU: 1.00 unidad(es)

Predecessor

Images

 

Technical data

Idónea para PHE III, PHE, ASP, PHV, PHV I
Dimensiones 1010 x 300 x 100 mm
Color negro ●

Product 767996 was added to Notepad.

Product 767996 was added to the cart.

Part No. 766996 KLT 133 34 10

GTIN 4013364128170, Customs tariff No. (EU): 42029180, Gross weight: 4.00 kg, PU: 1.00 unidad(es)


Images

 

Technical data

Idónea para IS STK
Dimensiones 1300 x 345 x 100 mm
Color negro ●

Product 766996 was added to Notepad.

Product 766996 was added to the cart.


Bolsa de cuero artificial para PHE4 y PHE

Con tirante.

1 Product

Part No. 766602 KLT 247 10 22

GTIN 4013364056626, Customs tariff No. (EU): 42029180, Gross weight: 1.31 kg, PU: 1.00 unidad(es)


Images

Additional information

 

Technical data

Idónea para PHE4 y PHE
Dimensiones 2470 x 220 x 100 mm
Color negro ●

Product 766602 was added to Notepad.

Product 766602 was added to the cart.


Bolsa de cuero artificial para PHE4, PHE y PHV I

Con tirante.

1 Product

Part No. 766601 KLT 121 25 16

GTIN 4013364056596, Customs tariff No. (EU): 42029180, Gross weight: 319.00 g, PU: 1.00 unidad(es)


Images

Additional information

 

Technical data

Idónea para PHE, PHV I
Dimensiones 1200 x 250 x 160 mm
Color negro ●

Product 766601 was added to Notepad.

Product 766601 was added to the cart.


Bolsa de cuero artificial para PHE/G

Con tirante.

1 Product

Part No. 766614 KLT 160 17

GTIN 4013364056916, Customs tariff No. (EU): 42029180, Gross weight: 600.00 g, PU: 1.00 unidad(es)


Images

Additional information

 

Technical data

Idónea para PHE/G
Dimensiones Ø170 x 1600 mm
Color negro ●

Product 766614 was added to Notepad.

Product 766614 was added to the cart.


Bolsa de cuero artificial para ASP y HSA

Con cierre de cremallera y tirante.

1 Product

Part No. 767574 KLT 104 9

GTIN 4013364125971, Customs tariff No. (EU): 42029180, Gross weight: 740.00 g, PU: 1.00 unidad(es)


Images

Additional information

 

Technical data

Idónea para ASP, HSA
Dimensiones Ø90 x 1040 mm
Color negro ●

Product 767574 was added to Notepad.

Product 767574 was added to the cart.


back to top