Your dashboard services.
Register to access all tools.

Abrazaderas de tubo para mástiles sobre tejados

Para conexión de vías de chispas en mástiles sobre tejados.

2 Products

Part No. 410212 ERS 76 AB11 STTZN

GTIN 4013364026308, Customs tariff No. (EU): 85359000, Gross weight: 409.65 g, PU: 1.00 unidad(es)


Images

Additional information


Margen de apriete del tubo Ø: 76 mm (2 1/2")
Material : St/tZn
Taladro Ø: 11 mm

Producto DEHN
Tipo: ERS 76 AB11 STTZN
art. no.: 410212
o equivalente

Certificates

 

Technical data

Margen de apriete del tubo Ø 76 mm (2 1/2")
Material St/tZn
Taladro Ø 11 mm
Norma EN 62561-1

Product 410212 was added to Notepad.

Product 410212 was added to the cart.

Part No. 410300 ERS 89 AB11 STTZN

GTIN 4013364026315, Customs tariff No. (EU): 85359000, Gross weight: 426.47 g, PU: 1.00 unidad(es)


Images

Additional information


Margen de apriete del tubo Ø: 89 mm (3")
Material : St/tZn
Taladro Ø: 11 mm

Producto DEHN
Tipo: ERS 89 AB11 STTZN
art. no.: 410300
o equivalente

Certificates

 

Technical data

Margen de apriete del tubo Ø 89 mm (3")
Material St/tZn
Taladro Ø 11 mm
Norma EN 62561-1

Product 410300 was added to Notepad.

Product 410300 was added to the cart.


back to top