Your dashboard services.
Register to access all tools.

Puesta a tierra con perfil de cruz

Para la realización de instalaciones de tierra por ej. para tomas de tierra para distribuidores de corriente en obras o antenas.

Perfil 50 x 50 x 3 mm

Con brida de conexión y taladros, pro ej. para conectores KS borna-tornillo.

4 Products

Part No. 635100 PSE 50X50X3 1000 STTZN

GTIN 4013364056640, Customs tariff No. (EU): 85389099, Gross weight: 2.53 kg, PU: 5.00 unidad(es)


Images

Additional information


Material: St/tZn
Longitud: 1000 mm
Taladro Ø: [2x] 11 / [1x] 13 mm

Producto DEHN
Tipo: PSE 50X50X3 1000 STTZN
art. no.: 635100
o equivalente

Certificates

 

Technical data

Material St/tZn
Longitud (l1) 1000 mm
Taladro Ø [2x] 11 / [1x] 13 mm

Product 635100 was added to Notepad.

Product 635100 was added to the cart.

Part No. 635150 PSE 50X50X3 1500 STTZN

GTIN 4013364056657, Customs tariff No. (EU): 85389099, Gross weight: 3.75 kg, PU: 5.00 unidad(es)


Images

Additional information


Material: St/tZn
Longitud: 1500 mm
Taladro Ø: [2x] 11 / [1x] 13 mm

Producto DEHN
Tipo: PSE 50X50X3 1500 STTZN
art. no.: 635150
o equivalente

Certificates

 

Technical data

Material St/tZn
Longitud (l1) 1500 mm
Taladro Ø [2x] 11 / [1x] 13 mm

Product 635150 was added to Notepad.

Product 635150 was added to the cart.

Part No. 635200 PSE 50X50X3 2000 STTZN

GTIN 4013364056664, Customs tariff No. (EU): 85389099, Gross weight: 5.28 kg, PU: 5.00 unidad(es)


Images

Additional information


Material: St/tZn
Longitud: 2000 mm
Taladro Ø: [2x] 11 / [1x] 13 mm

Producto DEHN
Tipo: PSE 50X50X3 2000 STTZN
art. no.: 635200
o equivalente

Certificates

 

Technical data

Material St/tZn
Longitud (l1) 2000 mm
Taladro Ø [2x] 11 / [1x] 13 mm

Product 635200 was added to Notepad.

Product 635200 was added to the cart.

Part No. 635250 PSE 50X50X3 2500 STTZN

GTIN 4013364067011, Customs tariff No. (EU): 85389099, Gross weight: 6.20 kg, PU: 3.00 unidad(es)


Images

Additional information


Material: St/tZn
Longitud: 2500 mm
Taladro Ø: [2x] 11 / [1x] 13 mm

Producto DEHN
Tipo: PSE 50X50X3 2500 STTZN
art. no.: 635250
o equivalente

Certificates

 

Technical data

Material St/tZn
Longitud (l1) 2500 mm
Taladro Ø [2x] 11 / [1x] 13 mm

Product 635250 was added to Notepad.

Product 635250 was added to the cart.


back to top