Your dashboard services.
Register to access all tools.

Electrodos

  • Para el contacto seguro con la parte de la instalación a comprobar
  • Con rosca M8 para atornillar sobre las puntas de prueba de los detectores de tensión PHE4, PHE III, PHE, los comparadores de fases PHV I

Electrodo bulbiforme

Para contactar barras conductoras barnizadas.

1 Product

Part No. 766913 EL M8 SZ PHE PHV

GTIN 4013364051836, Customs tariff No. (EU): 90309000, Gross weight: 42.30 g, PU: 1.00 unidad(es)


Images

Additional information

 

Technical data

Tensión nominal (UN ) desde 3 kV
Material Ms/gal CuSn

Product 766913 was added to Notepad.

Product 766913 was added to the cart.


Electrodo en forma de aguja

Para contactar barras conductoras barnizadas.

1 Product

Part No. 766925 EL M8 S PHE PHV

GTIN 4013364091672, Customs tariff No. (EU): 90309000, Gross weight: 10.00 g, PU: 1.00 unidad(es)


Images

Additional information

 

Technical data

Tensión nominal (UN ) desde 3 kV
Material INOX

Product 766925 was added to Notepad.

Product 766925 was added to the cart.


Electrodo en V

Para contactar conductores redondos.

1 Product

Part No. 766927 EL M8 V PHE PHV

GTIN 4013364097452, Customs tariff No. (EU): 90309000, Gross weight: 11.77 g, PU: 1.00 unidad(es)


Images

Additional information

 

Technical data

Tensión nominal (UN ) desde 3 kV
Material Cu/gal Sn

Product 766927 was added to Notepad.

Product 766927 was added to the cart.


Electrodo en forma de gancho

Para contactar los cables de líneas aéreas.

1 Product

Part No. 766923 EL M8 H PHE

GTIN 4013364074590, Customs tariff No. (EU): 90309000, Gross weight: 70.50 g, PU: 1.00 unidad(es)


Images

 

Technical data

Aplicación sólo para líneas aéreas
Material acero/gal Zn

Product 766923 was added to Notepad.

Product 766923 was added to the cart.


Electrodo en forma de horquilla

Para contactar cables de líneas aéreas.

1 Product

Part No. 766924 EL M8 G PHE

GTIN 4013364094840, Customs tariff No. (EU): 90309000, Gross weight: 70.00 g, PU: 1.00 unidad(es)


Images

 

Technical data

Aplicación sólo para líneas aéreas
Material INOX

Product 766924 was added to Notepad.

Product 766924 was added to the cart.


Electrodo Eaton Holec Magnefix

Para instalaciones de conmutación Eaton Holec Magnefix tipos MA, MD4, MF, MG, MY.

1 Product

Part No. 766915 EL M8 MAG PHE PHV

GTIN 4013364088207, Customs tariff No. (EU): 90309000, Gross weight: 220.00 g, PU: 1.00 unidad(es)


Images

Additional information

 

Technical data

Tensión nominal (UN ) 3 ... 15 kV
Material Ms/gal CuSn, PVC

Product 766915 was added to Notepad.

Product 766915 was added to the cart.


back to top