Your dashboard services.
Register to access all tools.

Conexiones de apriete

Conexiones de apriete

4 Products

Part No. 994050 KA KS

GTIN 4013364103153, Customs tariff No. (EU): 85359000, Gross weight: 100.00 g, PU: 1.00 unidad(es)


Images

Additional information

Fijación de terminales de cable KA KS
Fijación de terminales de cable

Producto DEHN
Tipo: KA KS
art. no.: 994050
o equivalente

 

Technical data

Conexión de apriete fijación del terminal de cable

Product 994050 was added to Notepad.

Product 994050 was added to the cart.

Part No. 994051 KA LS 9

GTIN 4013364103160, Customs tariff No. (EU): 85359000, Gross weight: 100.00 g, PU: 1.00 unidad(es)


Images

Additional information

Borna de conductores KA LS 9
Borna de conductores
hasta díametros de 9 mm



Producto DEHN
Tipo: KA LS 9
art. no.: 994051
o equivalente

 

Technical data

Conexión de apriete apriete del conductor hasta Ø9 mm

Product 994051 was added to Notepad.

Product 994051 was added to the cart.

Part No. 994052 KA LS 16

GTIN 4013364103177, Customs tariff No. (EU): 85359000, Gross weight: 109.00 g, PU: 1.00 unidad(es)


Images

Additional information

Borna de conductores KA LS 16
Borna de conductores
hasta díametros de 16 mm

Producto DEHN
Tipo: KA LS 16
art. no.: 994052
o equivalente

 

Technical data

Conexión de apriete apriete del conductor hasta Ø16 mm

Product 994052 was added to Notepad.

Product 994052 was added to the cart.

Part No. 994053 KA LS 9.16

GTIN 4013364103184, Customs tariff No. (EU): 85359000, Gross weight: 289.00 g, PU: 1.00 unidad(es)


Images

Additional information

Borna de conductores KA LS 9.16
Borna de conductores
para díametros de 9 mm hasta 16 mm

Producto DEHN
Tipo: KA LS 9.16
art. no.: 994053
o equivalente

 

Technical data

Conexión de apriete apriete del conductor para Ø9-16 mm

Product 994053 was added to Notepad.

Product 994053 was added to the cart.


back to top