Your dashboard services.
Register to access all tools.

Stainless Steel Earth Rods

Stainless steel earth rods for use in highly corrosive areas.

A MODEL

Stainless steel earth rods for use in highly corrosive areas

2 Products

Part No. 138032 ER 16 1200 IM10 STST

GTIN 4013364300750, Gross weight: 1.90 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Material No. 1.4404
Rod Length 1200 mm
Diameter 16 mm
Approvals Tested acc. IEC / EN 62561-2

Product 138032 was added to Notepad.

Product 138032 was added to the cart.

Part No. 138034 ER 20 1200 IM10 STST

GTIN 4013364300743, Gross weight: 2.95 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Material StSt (V4A)
Material No. 1.4404
Rod Length 1200 mm
Diameter 20 mm
Approvals Tested acc. IEC / EN 62561-2

Product 138034 was added to Notepad.

Product 138034 was added to the cart.


back to top