Your dashboard services.
Register to access all tools.

Dowels for Rigid Foam Plates

For fixing conductor holders, flat strip and rod holders to external thermal insulation composite systems.
With star drive (TX40).
Mounting with wood screws Ø4.5 mm.

This dowel is only suitable for fastening conductor holders if no additional traction is applied on the down conductor.

Short design

1 Product

Part No. 200600 HSPD HS4.5 L50 PA

GTIN 4013364098220, Customs tariff No. (EU): 39269097, Gross weight: 5.60 g, PU: 50.00 pc(s)


Images

Additional information

Dowel for rigid foam plate, short
Dowel for HR foam plates
For fixing conductor and rod holders in external thermal
insulation composite systems
To be mounted with wood screws Ø4.5 mm
Material: PA
Thickness of insulating material: 60 mm
Anchoring depth / length: 50 mm
Working load of Styrofoam PS20: 35 N
Working load of rigid foam plates: 60 N

Brand: DEHN
Type: HSPD HS4.5 L50 PA
Part No.: 200600
or equivalent.

 

Technical data

Material PA
Thickness of insulating material 60 mm
Anchoring depth / length 50 mm

Product 200600 was added to Notepad.

Product 200600 was added to the cart.


Long design

1 Product

Part No. 200601 HSPD HS4.5 L85 PA

GTIN 4013364098237, Customs tariff No. (EU): 39269097, Gross weight: 8.60 g, PU: 50.00 pc(s)


Images

Additional information

Dowels for rigid foam plate, long
Dowel for HR foam plates
For fixing conductor and rod holders in external thermal
insulation composite systems
To be mounted with wood screws Ø4.5 mm
Material: PA
Thickness of insulating material: 100 mm
Anchoring depth / length: 85 mm
Working load of Styrofoam PS20: 60 N
Working load of rigid foam plates: 85 N

Brand: DEHN
Type: HSPD HS4.5 L85 PA
Part No.: 200601
or equivalent.

 

Technical data

Material PA
Thickness of insulating material 100 mm
Anchoring depth / length 85 mm

Product 200601 was added to Notepad.

Product 200601 was added to the cart.


back to top